DS1052X-100

5-Bit, Programmable, 100kHz Pulse-Width Modulator

2-Wire Interface Gives Processor Control of PWM Functions

Viewing:

Overview

  • Single 5-bit, programmable, pulse-width modulator (PWM)
  • Adjustable Duty Cycle: 0% to 100%
  • 2.7V to 5.5V Operation
  • Standard Frequency Value: 100kHz
  • 2-Wire Addressable Interface
  • Packages: 8-Pin (150-mil) SOIC and 8-Pin (118-mil) µSOP
  • Operating Temperature: -40°C to +85°C

The DS1052 is a programmable, 5-bit, pulse-width modulator featuring a 2-wire addressable controlled interface. The DS1052 operates from power supplies ranging from 2.7V up to 5.5V. The PWM output provides a signal that swings from 0V to VCC. The DS1052-100 requires a typical operating current of 100µA and a programmable shutdown supply current of 1µA. One standard PWM output frequency is offered: 100kHz. The 2-wire addressable interface allows operation of multiple devices on a single 2-wire bus and provides compatibility with other Dallas Semiconductor 2-wire devices such as real-time clocks (RTCs), digital thermometers, and digital potentiometers. The device is ideal for low-cost LCD contrast and/or brightness control, power supply voltage adjustment, and battery charging or current adjustment. The DS1052 is offered in standard integrated circuit packaging, including the 8-pin (150-mil) SOIC and space-saving 8-pin (118-mil) µSOP.

Applications

  • Automated Test Equipment (ATE)
  • Battery Chargers
  • Building Energy Management (HVAC)
  • LCD Displays and Panels
  • Motor and Motion Control
  • Power Supplies
  • Sensors - Temperature

DS1052X-100
5-Bit, Programmable, 100kHz Pulse-Width Modulator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on DS1052X-100 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed