DS1050X-005
5 Bit Programmable, Pulse-Width Modulator: 1kHz, 5kHz, 10kHz, and 25kHz
2-Wire Interface Gives Processor Control of PWM Functions
Overview
- Single 5-bit, programmable, pulse-width modulator (PWM)
- Adjustable Duty Cycle: 0% to 100%
- 2.7V to 5.5V Operation
- Standard Frequency Values: 1kHz, 5kHz, 10kHz, and 25kHz
- 2-Wire Addressable Interface
- Packages: 8-Pin (150-mil) SOIC and 8-Pin (118-mil) µSOP
- Operating Temperature: -40°C to +85°C
The DS1050 is a programmable, 5-bit, pulse-width modulator featuring a 2-wire addressable controlled interface. The DS1050 operates from power supplies ranging from 2.7V up to 5.5V. The PWM output provides a signal that swings from 0V to VCC. The DS1050 requires a typical operating current of 50µA and a programmable shutdown supply current of 1µA. Four standard PWM output frequencies are offered and include 1kHz, 5kHz, 10kHz, and 25kHz. The 2-wire addressable interface allows operation of multiple devices on a single 2-wire bus and provides compatibility with other Dallas Semiconductor 2-wire devices such as real-time clocks (RTCs), digital thermometers, and digital potentiometers. The device is ideal for low-cost LCD contrast and/or brightness control, power supply voltage adjustment, and battery charging or current adjustment. The DS1050 is offered in standard integrated circuit packaging including the 8-pin (150-mil) SOIC and space-saving 8-pin (118-mil) µSOP.
Applications
- Automated Test Equipment (ATE)
- Battery Chargers
- Building Energy Management (HVAC)
- LCD Displays and Panels
- Motor and Motion Control
- Power Supplies
- Sensors - Temperature
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Real-Time Clocks (RTCs) & Timers 1 | ||
| DS1023 | PRODUCTION | 8-Bit Programmable Timing Element |
Latest Discussions
No discussions on DS1050X-005 yet. Have something to say?
Start a Discussion on EngineerZone®