DS1050
PRODUCTION5 Bit Programmable, Pulse-Width Modulator: 1kHz, 5kHz, 10kHz, and 25kHz
2-Wire Interface Gives Processor Control of PWM Functions
- Part Models
- 12
- 1ku List Price
- Starting From $2.17
Overview
- Single 5-bit, programmable, pulse-width modulator (PWM)
- Adjustable Duty Cycle: 0% to 100%
- 2.7V to 5.5V Operation
- Standard Frequency Values: 1kHz, 5kHz, 10kHz, and 25kHz
- 2-Wire Addressable Interface
- Packages: 8-Pin (150-mil) SOIC and 8-Pin (118-mil) µSOP
- Operating Temperature: -40°C to +85°C
The DS1050 is a programmable, 5-bit, pulse-width modulator featuring a 2-wire addressable controlled interface. The DS1050 operates from power supplies ranging from 2.7V up to 5.5V. The PWM output provides a signal that swings from 0V to VCC. The DS1050 requires a typical operating current of 50µA and a programmable shutdown supply current of 1µA. Four standard PWM output frequencies are offered and include 1kHz, 5kHz, 10kHz, and 25kHz. The 2-wire addressable interface allows operation of multiple devices on a single 2-wire bus and provides compatibility with other Dallas Semiconductor 2-wire devices such as real-time clocks (RTCs), digital thermometers, and digital potentiometers. The device is ideal for low-cost LCD contrast and/or brightness control, power supply voltage adjustment, and battery charging or current adjustment. The DS1050 is offered in standard integrated circuit packaging including the 8-pin (150-mil) SOIC and space-saving 8-pin (118-mil) µSOP.
Applications
- Automated Test Equipment (ATE)
- Battery Chargers
- Building Energy Management (HVAC)
- LCD Displays and Panels
- Motor and Motion Control
- Power Supplies
- Sensors - Temperature
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| DS1050U-001+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1050U-001+T | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1050U-025+ | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1050U-025+T | Micro-MAX, Thin Shrink Small-Outline | ||
| DS1050Z-001+ | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-001+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-005+ | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-005+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-010+ | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-010+T&R | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-025+ | Small-Outline IC Narrow (0.15in) | ||
| DS1050Z-025+T&R | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2018 - 1753N ASSEMBLY |
||
| DS1050U-001+ | PRODUCTION | |
| DS1050U-001+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| DS1050U-001+T | PRODUCTION | |
| DS1050U-025+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| DS1050Z-001+ | PRODUCTION | |
| DS1050Z-001+T&R | PRODUCTION | |
| DS1050Z-005+ | PRODUCTION | |
| DS1050Z-005+T&R | PRODUCTION | |
| DS1050Z-010+ | PRODUCTION | |
| DS1050Z-010+T&R | PRODUCTION | |
| DS1050Z-025+ | PRODUCTION | |
| DS1050Z-025+T&R | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Real-Time Clocks (RTCs) & Timers 1 | ||
| DS1023 | PRODUCTION | 8-Bit Programmable Timing Element |