DS1005
Obsolete5-Tap Silicon Delay Line
Overview
- All-silicon timing delay circuit
- 5 taps, equally spaced
- Delay tolerance +2ns or ±3%, whichever is greater
- Leading and trailing edge accuracy
- Low-power CMOS with TTL compatibility
- Vapor phase, IR, and wave-solderability
The DS1005 5-Tap Silicon Delay Line reproduces an input logic state at the output after a fixed delay at five equally spaced taps, ranging from 12ns to 250ns. (See table.) Delay accuracy is characterized at ±3% or ±2ns (whichever is greater). Leading and trailing edges are reproduced with equal precision. Each tap is capable of driving up to ten 74LS loads.
By enabling precise timing adjustments, Dallas Silicon Delay Lines improve system performance. They provide an effective, economical solution to the designer working with the complex timing requirements of mismatched ASICs or other components, or with the strict timing tolerances of increasing system clock rates. Each delay line die is laser-optimized and molded into an auto-insertable DIP or space-saving SOIC package.
Documentation
Data Sheet 1
Technical Articles 1
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on DS1005 yet. Have something to say?
Start a Discussion on EngineerZone®