CANNES

OBSOLETE PRODUCT

Viewing:

Overview

  • CAN bus driver: 82C250
    • CANH/CANL input/output voltage: -8V to +18V
    • Differential bus voltage: 1.5V to 3.0V
    • An unpowered CANnes card will not disturb the CAN bus lines.
  • PCI standard: V2.1
  • CAN controller: SJA1000
  • Termination resistor: 120 Ohms, selectable by software only.
CANNES
OBSOLETE PRODUCT
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

User Guide 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on CANNES yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed