BF_XPRTL_00

Viewing:

Overview

  • Highly optimized design for multi channel operation.
  • Output Status: Output elementary streams, buffer offsets and timing information.
  • API: C callable 'Push' API
  • The library returns 5 general error codes.
  • It also returns 20 format specific error codes.
  • Code compatible across all ADSP-BF5xx Blackfin processors.
  • The library provides interpolated decoding timestamps.
  • The library provides un-interpolated decoding timestamps and presentation timestamp.
  • An API to probe the contents of the multiplexed stream to determine the format.
  • Flexibility is provided for the user to hook his own probing function.
  • Independent of underlying transmission protocols and traffic types Functions.
BF_XPRTL_00
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Software & Tools Anomaly 1

Latest Discussions

No discussions on BF_XPRTL_00 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed