This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7680
NOT RECOMMENDED FOR NEW DESIGNSAPIX2 Transmitter with HDMI and HDCP Support
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- APIX2 transmitter with HDCP
- High-bandwidth Digital Content Protection (HDCP) 1.4 support with internal preprogrammed HDCP keys
- Dual-channel encryption engine supports simple daisy-chain implementation for remote displays
- Independent encryption of video and audio
- Up to 3000 Mbps sustained downstream link bandwidth
- Up to 187.5 Mbps upstream link bandwidth
- Media independent interface (MII), serial port interface (SPI) I2C, GPI and GPO interfaces for sideband communication
- High-Definition Multimedia Interface (HDMI) receiver
- Supports all HDMI video resolutions up to the maximum APIX video link bandwidth of 2.57 Gbps
- All mandatory and additional 3D video formats supported
- HDCP 1.4 decryption support
- Hardware controller for automated HDCP repeater functions across APIX and HDMI HDCP blocks
- HDCP repeater support, up to 24 KSVs supported
- Integrated CEC controller, CEC 1.4 compatible
- Adaptive TMDS equalizer
- 5 V detect and Hot Plug assert
- ITU-R BT.656 Support
- 8-bit ITU-R BT.656 interface with embedded timing
- 720p supported at 148.5 MHz clock rate
- Audio support
- HDMI audio extraction support
- Advanced audio muting feature
- Supports time division multiplexed (TDM) I2S audio I/O
- On-chip SRC for synchronization to external main clocks
- General
- Dual interrupt controller with APIX link status reporting
- Internal EDID RAM
- Any-to-any 3 × 3 color space conversion (CSC) matrix
- 64-lead LFCSP, 9 mm × 9 mm package
- AEC-Q100 qualified for automotive applications
The ADV7680 is a high quality, single input HDMI® and single input ITU-R BT.656 receiver with an APIX®2 transmitter, compatible with APIX2 receiver technology from Inova Semiconductors. It incorporates a single port HDMI receiver that supports all mandatory and many optional 3D TV formats defined in the HDMI standard. The ITU-R BT.656 8-bit receiver supports resolutions up to 720p when using a 148.5 MHz input clock. A standard ITU-R BT.656 input clock of 27 MHz is also supported. When using the ITU-R BT.656 interface, only embedded timing is supported. There is no provision for using separate horizontal sync (Hsync) or vertical sync (Vsync) inputs. On the HDMI input, the ADV7680 supports DVI or HDMI resolutions up to a 107 MHz pixel clock at 24 BPP or a 140 MHz pixel clock at 18 BPP. However, the input format configuration for both video interfaces must be managed to ensure that the maximum total video payload for the APIX2 interface is not exceeded.
The ADV7680 integrates a consumer electronics control (CEC) controller that supports the capability discovery and control (CDC) feature.
The ADV7680 has an audio output port for the audio data extracted from the HDMI input stream. The HDMI receiver also has an advanced mute controller that prevents audible extraneous noise (pops and clicks) in the audio output. Additionally, the ADV7680 can be set to output TDM serial audio, which allows transmission of four multiplexed stereo serial audio channels on a single audio output interface port.
The following HDMI source audio formats are accessible as outputs from the ADV7680:
- A stream from the audio serializer (two audio channels).
- A TDM stream from the audio serializer (eight audio channels, time multiplexed). The maximum audio bit rate is 96 kHz.
- An external master clock (MCLK) used to output audio data in stereo modes. The maximum audio bit rate is 48 kHz for sample rate converter (SRC) mode with an external MCLK.
The following audio formats are supported as inputs to the ADV7680 for transmission over the APIX2 interface:
- One serial audio stream (two audio channels).
- One TDM serial audio stream (eight audio channels, time multiplexed). The maximum audio bit rate is 96 kHz.
- Two serial audio streams using a combination of the serial audio input port (I2S1) and the HDMI extracted audio (two independent stereo audio channels with asynchronous master clocks). On-board SRC is performed in this configuration. The maximum audio bit rate is 48 kHz in SRC modes.
The HDMI input port has 5 V detect and Hot Plug™ assert pins. The HDMI receiver also includes an integrated equalizer that ensures the robust operation of the interface with long cables, including support for Type E automotive cable assemblies and connectors.
The ADV7680 contains a main component processor (CP) that processes the video signals from the HDMI receiver port. The ADV7680 provides features such as contrast, brightness, and saturation adjustments; a standard identification (STDI) detection block; and free run and synchronization alignment controls.
Fabricated in an advanced CMOS process, the ADV7680 is provided in a 9 mm × 9 mm, 64-lead surface-mount LFCSP RoHS-compliant package and is specified over the −40°C to +85°C temperature range.
The ADV7680 is offered in automotive, industrial version.
Applications
- Automotive infotainment
- Infotainment head units
- Rear seat entertainment systems
- Automotive media port applications
- HDMI repeaters and video switches
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7680WBCPZ | 64-Lead LFCSP (9mm x 9mm w/ EP) | ||
| ADV7680WBCPZ-RL | 64-Lead LFCSP (9mm x 9mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jun 26, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
| ADV7680WBCPZ | ||
| ADV7680WBCPZ-RL | ||
This is the most up-to-date revision of the Data Sheet.