This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7622
ObsoleteHDMI® Transceiver
Overview
- 4-input, 1-output HDMI transceiver
- High-Bandwidth Digital Content Protection (HDCP 1.4)
- HDCP repeater support
- 225 MHz HDMI Rx and Tx support 36/30/24-bit Deep Color
- Supports DVI RGB graphics up to1600 × 1200 at 60 Hz
- HDMI® 1.4 support
- Audio Return Channel (ARC)
- 3D TV support
- Content Type Bits
- CEC 1.4-compatible (CEC_CPD and CEC_HPD)
The ADV7622 is a high performance, four-input, one-output, High-Definition Multimedia Interface (HDMI®) transceiver that integrates HDMI receiver and transmitter functions with digital audio I/Os onto one chip. It supports all HDCP repeater functions through fully tested Analog Devices, Inc., repeater software libraries and drivers
The ADV7622 supports all mandatory 3D TV formats in addition to all HDTV formats up to 1080p 36-bit Deep Color. The ADV7622 also features an integrated CEC controller that supports capability discovery and control (CDC).
The ADV7622 offers a dedicated flexible audio output port and a dedicated audio input port to allow for easy extraction and insertion of audio data into and out of the HDMI stream. All HDMI audio formats, including SACD via DSD, compressed SACD via DST, and HBR audio, are supported. The ADV7622 also features an audio return channel (ARC) receiver. ARC simplifies cabling by combining upstream audio capability in a conventional HDMI cable.
Fabricated in an advanced CMOS process, the ADV7622 is provided in a 144-lead, 20 mm × 20 mm LQFP, Pb-free package and is specified over the −20°C to +70°C temperature range.
APPLICATIONS
- AVR
- HTiB
- Sound bar with HDMI repeater support
- HBR enabled TVs
- Other repeater applications
Documentation
Data Sheet 1
User Guide 1
Application Note 3
This is the most up-to-date revision of the Data Sheet.