This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.
For more information contact your local Analog Devices Sales OfficeADV7610
RECOMMENDED FOR NEW DESIGNSLow Power, 165 MHz HDMI Receiver
- Part Models
- 4
- 1ku List Price
- price unavailable
Overview
- High-Definition Multimedia Interface (HDMI®)
All mandatory and additional 3D video formats supported
CEC 1.4-compatible - HDMI receiver
165 MHz maximum transition-minimized differential signaling (TMDS) clock frequency
24-bit output pixel bus - Audio support
S/PDIF (IEC 60958-compatible) digital audio
HDMI audio extraction support
Advanced audio mute feature
I2S, 4 streams for 8 channels
- General
Interrupt controller with two interrupt outputs
Standard identification (STDI) circuit
Highly flexible 24-bit pixel output interface - Internal extended display identification data (EDID) RAM
Any-to-any 3 × 3 color space conversion (CSC) matrix
2-layer printed circuit board (PCB) design supported
76-ball, 6 mm × 6 mm, chip-scale package BGA - See data sheet for additional features
The ADV7610 is offered in professional (no HDCP) and industrial versions. The operating temperature range is −40°C to +85°C.
The ADV7610 is a high quality, single input HDMI-capable receiver. It incorporates an HDMI-capable receiver that supports all mandatory 3D TV defined in HDMI specification. The ADV7610 supports formats up to UXGA 60 Hz at eight bits.
It integrates a CEC controller that supports the capability discovery and control (CDC) feature.
The ADV7610 has a 4-channel stereo audio output port for the audio data extracted from the HDMI stream. The HDMI receiver has an advanced mute controller that prevents audible extraneous noise in the audio output.
The following audio formats are accessible:
- Four streams from the I2S serializer (eight channels)
- A stream from the S/PDIF serializer (two uncompressed channels or N compressed channels, for example, AC3)
- A DST stream
The HDMI port has dedicated 5 V detect and Hot Plug assert pins. The HDMI receiver also includes an integrated equalizer that ensures the robust operation of the interface with long cables.
The ADV7610 contains one main component processor (CP) that processes the video signals from the HDMI receiver. It provides features such as contrast, brightness, saturation adjustments, STDI detection block, free run, and synchronization alignment controls.
Fabricated in an advanced CMOS process, the ADV7610 is provided in a 6 mm × 6 mm, 76-ball CSP_BGA, RoHS-compliant package and is specified over the −40°C to +85°C temperature range.
APPLICATIONS
- Portable applications
- Pico projectors
- Digital video cameras
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Device Drivers 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7610BBCZ | 76-Ball CSPBGA (6mm x 6mm x 1.4mm) | ||
| ADV7610BBCZ-P | 76-Ball CSPBGA (6mm x 6mm x 1.4mm) | ||
| ADV7610BBCZ-P-RL | 76-Ball CSPBGA (6mm x 6mm x 1.4mm) | ||
| ADV7610BBCZ-RL | 76-Ball CSPBGA (6mm x 6mm x 1.4mm) |
This is the most up-to-date revision of the Data Sheet.