ADV7384
NOT RECOMMENDED FOR NEW DESIGNSCar Camera Bus (C2B) Quad Receiver with MIPI CSI-2 Video Output
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- C2B quadruple (quad) receiver capable of interfacing to incoming video data and bidirectional control data on unshielded twisted pair (UTP) cables
- MIPI CSI-2 transmitter:
- 1-lane, 2-lanes, or 4-lanes running at up to 1.5 Gbps per lane
- Up to four concurrent streams aggregated onto a single MIPI port using Virtual Channel Identifiers
- 8/10-bit YCbCr HD formats
- Video resolutions up to 2 megapixels at 30 Hz or 1 megapixel at 60 Hz
- Bidirectional control channel embedded in the C2B link for control and status data between the C2B receiver and the C2B transmitter
- Remote configuration of the C2B transmitter and its connected devices
- I2C broadcast mode to configure up to four camera systems simultaneously to reduce boot-up time
- Four On-chip high-resolution, high-speed ADCs, and anti-aliasing filter blocks for video and control channel path
- Eight bidirectional general-purpose inputs/outputs (GPIOs) with capability to broadcast from inputs and aggregate to outputs
- Interrupt events reception from C2B transmitter or its connected devices, and aggregation to on-chip events to drive an interrupt output flag
- Test pattern generator for ease of system testing
- Protection from and diagnosis of high voltages encountered during short-to-battery fault condition
- Cable equalizer capable of compensating for cable and connector insertion loss, equivalent to 30 m twisted pair cable
- On-chip echo cancellation scheme to prevent visual impact caused by impedance mismatch between cables and connectors
- Tested to automotive industry standards for electromagnetic compatibility (EMC), electromagnetic interference (EMI), and electrostatic discharge (ESD) robustness
- 2-wire serial interface (I2C-compatible) for configuration of the quad C2B receiver and for communication with remote C2B transmitters, image signal processors (ISPs), and image sensors
- Connected I2C master must support clock stretching to support remote I2C communication over the C2B links
- −40°C to +125°C junction temperature range
- 9 mm x 9 mm 100-ball BGA package
- AEC-Q100 qualified for automotive applications
APPLICATIONS
- Automotive
- Infotainment head unit (HU)
- Surround view monitoring (SVM)
- Rear view camera system (RVC)
- Electronic control unit (ECU)
- E-Mirror system
- Driver and occupant monitoring system
- Drive recording systems
Documentation
Data Sheet 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAWebcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV7384WBBCZ | 100-Ball CSP-BGA (9mm x 9mm x 1.35mm) | ||
| ADV7384WBBCZ-RL | 100-Ball CSP-BGA (9mm x 9mm x 1.35mm) |
This is the most up-to-date revision of the Data Sheet.