ADV3002
NOT RECOMMENDED FOR NEW DESIGNS4:1 HDMI/DVI Switch with Equalization DDC/CEC Buffers and EDID Replication
- Part Models
- 2
- 1ku List Price
- Starting From $4.45
Overview
- 4 inputs, 1 output HDMI/DVI links
- HDMI 1.3a receive and transmit compliant
- 4 TMDS channels per link
- Bidirectional DDC buffers (SDA and SCL)
- EDID replication reduces component count, while enabling simultaneous access to all HDMI sources
- 5 V combiner provides power to EDID replicator and CEC buffer when local system power is off
- ±8kV ESD protection on input pins
- Bidirectional buffered CEC line with integrated pull-up resistors (26 kΩ)
- Hot plug detect pulse low on channel switch with programmable pulse width or direct manual control
- Standards compatible: HDMI, DVI, HDCP, I2C
- 80-pin 14 mm × 14 mm LQFP RoHS-compliant package
The ADV3002 is a complete HDMI™/DVI link switch featuring equalized transition minimized differential signaling (TMDS) inputs, ideal for systems with long cable runs. The ADV3002 includes bidirectional buffering for the DDC bus and CEC line, with integrated pull-up resistors for the CEC line. Additionally, the ADV3002 includes an EDID replication function that enables one EDID EEPROM to be shared for all four HDMI ports.
The ADV3002 is provided in a space-saving, 80-lead LQFP surface-mount Pb-free plastic package and is specified to operate over the 0°C to 85°C temperature range.
PRODUCT HIGHLIGHTS
- Input cable equalizer enables use of long cables at the input. For a 24 AWG cable, the ADV3002 compensates for more than 20m at data rates up to 3 Gbps.
- Auxiliary multiplexer isolates and buffers the DDC bus and the CEC line, increasing total system capacitance limit.
- EDID replication eliminates the need for multiple EDID EEPROMs. EDID can be loaded from a single external EEPROM or from a system microcontroller.
- 5 V power combiner powers the EDID replicator and CEC buffer when local system power is off.
- Integrated hot plug detect pulse low on channel switch with programmable pulse width or direct manual control.
APPLICATIONS
- Advanced television (HDTV) sets
- Projectors
- A/V receivers
- Set-top boxes
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADV3002BSTZ | 80-Lead LQFP (14mm x 14mm) | ||
| ADV3002BSTZ-RL | 80-Lead LQFP (14mm x 14mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADV3002BSTZ | PRODUCTION | |
| ADV3002BSTZ-RL | PRODUCTION | |
|
Mar 25, 2009 - 09_0058 ADV3002 Silicon Change |
||
| ADV3002BSTZ | PRODUCTION | |
| ADV3002BSTZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.