ADUM4154
PRODUCTION
5 kV, 7-Channel, SPIsolator Multiple Slave, Digital Isolator for SPI
- Part Models
- 4
- 1ku List Price
- Starting From $4.74
Overview
- Supports up to 17 MHz SPI clock speed
- 4 high speed, low propagation delay, SPI signal isolation channels
- Supports up to 4 slave devices
- 20-lead SOIC_IC package with 8.3 mm creepage
- High temperature operation: 125°C
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
- UL recognition per UL 1577
- 5000 V rms for 1 minute SOIC long package
- CSA certification per IEC 62368-1, IEC 61010-1, and IEC 60601-1
- VDE certificate of conformity
- DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
- VIORM = 849 V peak
- UL recognition per UL 1577
The ADuM41541 is an SPIsolator™ digital isolator optimized for a serial peripheral interface (SPI) that includes support for up to four slave devices. Based on the Analog Devices, Inc., iCoupler® chip scale transformer technology, the low propagation delay and jitter in the CLK, MO/SI, MI/SO, and SS SPI bus signals support SPI clock rates of up to 17 MHz.
The ADuM4154 isolator also provides a slave select multiplexing system that allows up to four slave devices to be serviced from one isolator. When a target slave is selected, the slave select signal propagates to the desired output with low propagation delay, allowing tight timing control. The isolated SSx is addressed through a 250 kbps low speed, 2-channel address bus, allowing the target slave device to be changed in as little as 2.5 μs.
Applications
- Industrial programmable logic controllers (PLCs)
- Sensor isolation
Documentation
Data Sheet 1
Safety and Regulatory Compliance 1
Video 2
3rd Party Solutions 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM4154ARIZ | 20-Lead SOIC (Increased Creepage) | ||
| ADUM4154ARIZ-RL | 20-Lead SOIC (Increased Creepage) | ||
| ADUM4154BRIZ | 20-Lead SOIC (Increased Creepage) | ||
| ADUM4154BRIZ-RL | 20-Lead SOIC (Increased Creepage) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADUM4154ARIZ | PRODUCTION | |
| ADUM4154ARIZ-RL | PRODUCTION | |
| ADUM4154BRIZ | PRODUCTION | |
| ADUM4154BRIZ-RL | PRODUCTION | |
|
Feb 27, 2015 - 15_0034 ADuM415x Data Sheet Changes |
||
| ADUM4154ARIZ | PRODUCTION | |
| ADUM4154ARIZ-RL | PRODUCTION | |
| ADUM4154BRIZ | PRODUCTION | |
| ADUM4154BRIZ-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.