ADUM3154
PRODUCTION3.75 kV, 7-Channel, SPIsolator Multiple Slave, Digital Isolator for SPI
- Part Models
- 4
- 1ku List Price
- Starting From $3.22
Overview
- Supports up to 17 MHz SPI clock speed
- 4 high speed, low propagation delay, SPI signal isolation channels
- Supports up to 4 subordinate devices
- 20-lead SSOP package with 5.1 mm creepage
- High temperature operation: 125°C
- High common-mode transient immunity: >25 kV/μs
- Safety and regulatory approvals
- UL 1577
- VISO = 3750 V rms for 1 minute
- IEC/EN/CSA 62368-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 565 V peak
- UL 1577
The ADuM31541 is an SPIsolator™ digital isolator optimized for a serial peripheral interface (SPI) that includes support for up to four subordinate devices. Based on the Analog Devices, Inc., iCoupler® chip scale transformer technology, the low propagation delay and jitter in the CLK, MO/SI, MI/SO, and SS SPI bus signals support SPI clock rates of up to 17 MHz.
The ADuM3154 isolator also provides a subordinate select multiplexing system that allows up to four subordinate devices to be serviced from one isolator. When a target subordinate is selected, the subordinate select signal propagates to the desired output with low propagation delay, allowing tight timing control. The isolated SSx is addressed through a 250 kbps low speed, 2-channel address bus, allowing the target subordinate device to be changed in as little as 2.5 µs.
Applications
- Industrial programmable logic controllers (PLCs)
- Sensor isolation
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADUM3154ARSZ | 20-Lead SSOP | ||
| ADUM3154ARSZ-RL7 | 20-Lead SSOP | ||
| ADUM3154BRSZ | 20-Lead SSOP | ||
| ADUM3154BRSZ-RL7 | 20-Lead SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 27, 2015 - 15_0031 ADuM315x Data Sheet Changes |
||
| ADUM3154ARSZ | PRODUCTION | |
| ADUM3154ARSZ-RL7 | PRODUCTION | |
| ADUM3154BRSZ | PRODUCTION | |
| ADUM3154BRSZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.