ADP5589
PRODUCTIONKeypad Decoder and I/O Expansion
- Part Models
- 6
- 1ku List Price
- Starting From $1.35
Overview
- 16-element FIFO for event recording
- 19 configurable I/Os allowing functions
- Keypad decoding for matrix up to 11 x 8
- Key press/release interrupts
- Key pad lock/unlock
- GPIO functions
- GPI with selectable interrupt level
- 100 kΩ/300 kΩ pull-up
- 300 kΩ pull-down
- GPO with push-pull or open drain
- Dual programmable logic blocks
- PWM generator
Internal PWM generation
AND internal with external PWM - Clock divider
- Reset generators
- I2C interface with Fast-mode plus (Fm+) support up to 1 Mbps
- Open-drain interrupt output
- 24-lead LFCSP
The ADP5589 is a 19 channel GPIO (General Purpose Input/Output) port expander with built-in keypad matrix decoder, programmable logic, reset logic, and PWM generator. The IC is capable of handling QWERTY size keyboards and GPIO expansion. I/O expander ICs are used in portable devices (phones, remote controls, & cameras) and non-portable applications (healthcare, industrial & instrumentation). I/O expanders can be used to increase the number of I/Os available to a processor or to reduce the number of I/Os required through interface connectors for front panel designs.
The ADP5589 handles all key scanning and decoding and can flag the main processor via an interrupt line that new key events have occurred. GPI changes and logic changes can also be tracked as events via the FIFO, eliminating the need to monitor different registers for event changes. The ADP5589 is equipped with a FIFO to store up to 16 events. Events can be read back by the processor via an I2C-compatible interface.
The ADP5589 frees up the main processor from having to monitor the keypad, thereby reducing power consumption and/or increasing processor bandwidth for performing other functions. The programmable logic functions allow common logic requirements to be integrated as part of the GPIO expander, saving board area and cost. Reference software Linux driver is available.
APPLICATIONS
- Devices requiring keypad entry and I/O expansion capabilities
Documentation
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADP5589ACBZ-00-R7 | 25-Ball WLCSP (1.99mm x 1.99mm) | ||
| ADP5589ACBZ-01-R7 | 25-Ball WLCSP (1.99mm x 1.99mm) | ||
| ADP5589ACBZ-02-R7 | 25-Ball WLCSP (1.99mm x 1.99mm) | ||
| ADP5589ACPZ-00-R7 | 24-Lead LFCSP (3.5mm x 3.5mm w/ EP) | ||
| ADP5589ACPZ-01-R7 | 24-Lead LFCSP (3.5mm x 3.5mm w/ EP) | ||
| ADP5589ACPZ-02-R7 | 24-Lead LFCSP (3.5mm x 3.5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 28, 2012 - 11_0175 Shipping Changes for WLCSP Products with 8mm Carrier Tape Width |
||
| ADP5589ACBZ-00-R7 | PRODUCTION | |
| ADP5589ACBZ-01-R7 | PRODUCTION | |
| ADP5589ACBZ-02-R7 | PRODUCTION | |
|
Jul 5, 2022 - 21_0271 Qualification of an Alternate Adhesive Material and Molding Compound for Select LFCSP Packages |
||
| ADP5589ACPZ-00-R7 | PRODUCTION | |
| ADP5589ACPZ-01-R7 | PRODUCTION | |
| ADP5589ACPZ-02-R7 | PRODUCTION | |
|
Oct 18, 2016 - 16_0036 Assembly Relocation to Stats ChipPAC Jiangyin and Test Transfer to Stats ChipPAC Singapore of Select LFCSP Products |
||
| ADP5589ACPZ-00-R7 | PRODUCTION | |
| ADP5589ACPZ-01-R7 | PRODUCTION | |
| ADP5589ACPZ-02-R7 | PRODUCTION | |
|
Aug 6, 2014 - 13_0230 Assembly and Test Transfer of Select 3.5x3.5, 4x3, 4x4, and 5x5mm LFCSP Products to STATS ChipPAC China |
||
| ADP5589ACPZ-00-R7 | PRODUCTION | |
| ADP5589ACPZ-01-R7 | PRODUCTION | |
| ADP5589ACPZ-02-R7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.