ADN2913
NOT RECOMMENDED FOR NEW DESIGNSContinuous Rate 6.5 Mbps to 8.5 Gbps Clock and Data Recovery IC with Integrated Limiting Amp/EQ
- Part Models
- 1
- 1ku List Price
- price unavailable
Part Details
- Serial data input: 6.5 Mbps to 8.5 Gbps
- No reference clock required
- Exceeds SONET/SDH requirements for jitter transfer/ generation/tolerance
- Quantizer sensitivity: 6.3 mV typical (limiting amplifier mode)
- Optional limiting amplifier, equalizer (EQ), and 0 dB EQ inputs
- Programmable jitter transfer bandwidth to support G.8251 OTN
- Programmable slice level
- Sample phase adjust (5.65 Gbps or greater)
- Output polarity invert
- Programmable LOS threshold via I2C
- I2C interface to access optional features
- Loss of signal (LOS) alarm (limiting amplifier mode only)
- Loss of lock (LOL) indicator
- PRBS generator/detector
- Application aware power
- 352 mW at 8.5 Gbps, equalizer mode, no clock output
- 380 mW at 6.144 Gbps, limiting amplifier mode, no clock output
- 340 mW at 622 Mbps, 0 dB EQ mode, no clock output
- Power supplies: 1.2 V, flexible 1.8 V to 3.3 V, and 3.3 V
- 4 mm × 4 mm, 24-lead LFCSP
The ADN2913 provides the receiver functions of quantization, signal level detection, and clock and data recovery for continuous data rates from 6.5 Mbps to 8.5 Gbps. The ADN2913 automatically locks to all data rates without the need for an external reference clock or programming. ADN2913 jitter performance exceeds all jitter specifications required by SONET/SDH, including jitter transfer, jitter generation, and jitter tolerance.
The ADN2913 provides manual or automatic slice adjust and manual sample phase adjusts. Additionally, the user can select a limiting amplifier, equalizer, or 0 dB EQ at the input. The equalizer is adaptive or it can be manually set.
The receiver front-end loss of signal (LOS) detector circuit indicates when the input signal level falls below a user-programmable threshold. The LOS detection circuit has hysteresis to prevent chatter at the LOS output. In addition, the input signal strength can be read through the I2C registers.
The ADN2913 also supports pseudorandom binary sequence (PRBS) generation, bit error detection, and input data rate readback features.
The ADN2913 is available in a compact 4 mm × 4 mm, 24-lead lead frame chip scale package (LFCSP). All ADN2913 specifications are defined over the ambient temperature range of −40°C to +85°C, unless otherwise noted.
Applications
- SONET/SDH OC-1/OC-3/OC-12/OC-48 and all associated FEC rates
- 1GE, 1GFC, 2GFC, 4GFC, 8GFC, CPRI OS/L.6 up to OS/L.60
- Any rate regenerators/repeaters
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
ADN2913ACPZ | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
May 21, 2021 - 21_0074 Discontinuance of ADN2913 |
||
ADN2913ACPZ | Obsolete |
This is the most up-to-date revision of the Data Sheet.