ADN2845

Obsolete

10 Gbps Laser Diode Driver

Viewing:

Overview

  • Bias Current Range 3 mA to 80 mA
  • Data Rates from 9.952 Gbps to 10.709 Gbps
  • 50 O Internal Data Terminations
  • Typical Rise/Fall Time 25 ps/23 ps
  • 3.3 V Single-Supply Operation
  • Modulation Current Range 5 mA to 80 mA
  • Automatic Laser Shutdown, ALS
  • Driver Supplied in Die Format Only
  • CML Data Inputs
ADN2845
10 Gbps Laser Diode Driver
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADN2845 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed