ADN2840
Obsolete2.5 Gbps Laser Diode Driver with Dual-Loop Control
Viewing:
Overview
2.5 Gbps Laser Diode Driver with Dual-Loop Control
Other Features:
The ADN2840 uses three variable resistors to set average optical power, extinction ratio and the bias current at which the FAIL alarm goes logic high. The DEGRADE alarm goes high at 95% of the FAIL alarm trip point. This device can be used for DWDM dual MPD wavelength fixing, as well as SONET/SDH OC-48 and SDH STM-16 applications. The ADN2840 operates from a single power supply at +5 V. It is packaged in a 48 pin TQFP-EP package.
|
Latest Discussions
No discussions on ADN2840 yet. Have something to say?
Start a Discussion on EngineerZone®