ADN2819
ObsoleteMulti Rate Limiting Amplifier and Clock and Data Recovery ICs
Overview
- Multirate (155/166 Mbps, 622/666 Mbps, 1.25/1.34 Gbps, 2.49/2.67 Gbps)
- Integrated Limiting Amplifier with Adjustable Slice
- Quantizer Sensitivity: 6 mV
- Adjustable Slice Level: ±100 mV
- Exceeds all SONET/SDH Requirements for Jitter Transfer, Generation, and Tolerance
- Internal MUX to Bypass CDR
- Low power: 540 mW
- One supply: 3.0V - 3.6V
- Single Reference Clock Frequency for All Rates
- Loss-of-Lock Indicator
- Small Footprint: 48-lead LFCSP Package (7 mm x 7 mm overall)
The ADN2819 provides receiver functions of Quantization, Signal Level Detect and Clock and Data Recovery at rates of OC-3, OC-12, Gigabit Ethernet, OC-48 and all FEC rates. All SONET jitter requirements are met, including: Jitter Transfer; Jitter Generation; and Jitter Tolerance. All specifications are quoted for
The proprietary delay and phase-locked loop design of the ADN2819 provides unprecedented jitter performance for robust high-speed networking designs.
The device is intended for WDM system applications and can be used with either an external reference clock or an on-chip crystal oscillator. Both native rates and 15/14 rate digital wrappers rates are supported by the ADN2819, without any change of reference clock required. This device together with a PIN diode and a TIA preamplifier can implement a highly integrated, low cost, low power fiber optic receiver. The receiver front end Signal Detect circuit indicates when the input signal level has fallen below a user adjustable threshold.
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Question 1
This is the most up-to-date revision of the Data Sheet.