ADN2815
NOT RECOMMENDED FOR NEW DESIGNSContinuous Rate 10 Mb/s to 1.25 Gb/s Clock and Data Recovery IC
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Serial data input: 10 Mb/s to 1.25 Gb/s
- Exceeds SONET requirements for jitter transfer/generation/tolerance
- Patented clock recovery architecture
- No reference clock required
- Loss of lock indicator
- I2C™ interface to access optional features
- Single-supply operation: 3.3 V
- Low power: 390 mW typical
- 5 mm × 5 mm 32-lead LFCSP
The ADN2815 provides the receiver functions of quantization and clock and data recovery for continuous data rates from 10 Mb/s to 1.25 Gb/s. The ADN2815 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance. All specifications are quoted for −40°C to +85°C ambient temperature, unless otherwise noted.
The ADN2815 is available in a compact 5 mm × 5 mm 32-lead LFCSP.
Applications
- SONET OC-1/-3/-12 and all associated FEC rates
- Fibre Channel, GbE, HDTVs
- WDM transponders
- Regenerators/repeaters
- Test equipment
- Broadband crossconnects and routers
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN2815ACPZ | 32-Lead LFCSP (5mm x 5mm) | ||
| ADN2815ACPZ-500RL7 | 32-Lead LFCSP (5mm x 5mm) | ||
| ADN2815ACPZ-RL7 | 32-Lead LFCSP (5mm x 5mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 2, 2013 - 12_0063 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADN2815ACPZ | PRODUCTION | |
| ADN2815ACPZ-500RL7 | PRODUCTION | |
| ADN2815ACPZ-RL7 | PRODUCTION | |
|
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
| ADN2815ACPZ | PRODUCTION | |
| ADN2815ACPZ-500RL7 | PRODUCTION | |
| ADN2815ACPZ-RL7 | PRODUCTION | |
|
Oct 26, 2009 - 09_0202 Inclusion of Banding Tape for LFCSP REEL7 parts. |
||
| ADN2815ACPZ-500RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.