ADN2805
NOT RECOMMENDED FOR NEW DESIGNS1.25 Gbps Clock and Data Recovery IC
- Part Models
- 3
- 1ku List Price
- price unavailable
Overview
- Locks to 1.25 Gbps NRZ serial data input
- Patented clock recovery architecture
- No reference clock required
- Loss-of-lock indicator
- I2C interface to access optional features
- Single-supply operation: 3.3 V
- Low power: 390 mW typical
- 5 mm × 5 mm 32-lead LFCSP, Pb free
The ADN2805 provides the receiver functions of quantization and clock and data recovery for 1.25 Gbps. The ADN2805 automatically locks to all data rates without the need for an external reference clock or programming. All SONET jitter requirements are met, including jitter transfer, jitter generation, and jitter tolerance.
All specifications are specified for −40°C to +85°C ambient temperature, unless otherwise noted. The ADN2805 is available in a compact 5 mm × 5 mm 32-lead LFCSP.
Applications
Documentation
Data Sheet 1
Application Note 1
Frequently Asked Questions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN2805ACPZ | 32-Lead LFCSP (5mm x 5mm) | ||
| ADN2805ACPZ-500RL7 | 32-Lead LFCSP (5mm x 5mm) | ||
| ADN2805ACPZ-RL7 | 32-Lead LFCSP (5mm x 5mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADN2805ACPZ | PRODUCTION | |
| ADN2805ACPZ-500RL7 | PRODUCTION | |
| ADN2805ACPZ-RL7 | PRODUCTION | |
|
Oct 26, 2009 - 09_0202 Inclusion of Banding Tape for LFCSP REEL7 parts. |
||
| ADN2805ACPZ-500RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on ADN2805 yet. Have something to say?
Start a Discussion on EngineerZone®