ADM561
PRODUCTIONUltralow Power, Active High Shutdown and an Active Low Receiver Enable
- Part Models
- 4
- 1ku List Price
- Starting From $5.71
Overview
- RS-232 Compatible
- Operates with 3 V or 5 V Logic
- Ultralow Power CMOS: 1.3 mA Operation
- Low Power Shutdown: 0.2 µA
- Suitable for Serial Port Mice
- 116 kbits/s Data Rate
- 1 µF Charge Pump Capacitors
- Single +3 V to +3.6 V Power Supply
- Two Receivers Active in Shutdown (ADM560)
The ADM560 / ADM561 are four driver/five receiver interface devices designed to meet the EIA-232 standard while operating with a single +3.3 V power supply. The devices feature an on-board dc-to-dc converter, eliminating the need for dual ±5 V power supplies. This dc-dc converter contains a voltage doubler and voltage inverter which internally generates ±6.6 V from the input +3.3 V power supply.
The ADM560 and ADM561 consume only 5 mW making them ideally suited for battery and other power-sensitive applications. A shutdown facility is also provided which reduces the power to 0.66 µW.
The ADM560 contains active low shutdown and active high receiver enable signals. In shutdown mode, two receivers remain active thereby allowing monitoring of peripheral devices. This feature allows the device to be shut down until a peripheral device begins communication. The active receivers can alert the processor which can then take the ADM560 out of the shutdown mode.
The ADM561 features active high shutdown and an active low receiver enable. In this device all receivers are disabled in shutdown.
The ADM560 / ADM561 is fabricated using CMOS technology for minimal power consumption. It features a high level of over-voltage protection and latch-up immunity. The receiver inputs can withstand up to ±25 V levels. The transmitter inputs can be driven from either 3V or 5V logic levels. This allows operation in mixed 3 V/5 V power supply systems.
The ADM560 / ADM561 is packaged in a 28-pin SO and a 28-pin SSOP package.
APPLICATIONS
- Notebook computers
- Peripherals
- Modems
- Printers
- Battery-operated equipment
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM561JRSZ | 28-Lead SSOP | ||
| ADM561JRSZ-REEL | 28-Lead SSOP | ||
| ADM561JRZ | 28-Lead SOIC (Wide) | ||
| ADM561JRZ-REEL | 28-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 14, 2014 - 14_0129 RS-232 Transceiver products alternate Fabrication foundry at ADI, Limerick, Ireland |
||
| ADM561JRSZ | PRODUCTION | |
| ADM561JRSZ-REEL | PRODUCTION | |
| ADM561JRZ | PRODUCTION | |
| ADM561JRZ-REEL | PRODUCTION | |
|
Aug 25, 2010 - 10_0065 Halogen Free Material Change for SSOP Products at Carsem |
||
| ADM561JRSZ | PRODUCTION | |
| ADM561JRSZ-REEL | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| ADM561JRZ | PRODUCTION | |
| ADM561JRZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM561JRZ | PRODUCTION | |
| ADM561JRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.