ADM5170
PRODUCTIONOctal, RS-232/RS-423 Line Driver
- Part Models
- 2
- 1ku List Price
- Starting From $7.81
Overview
- Eight Single Ended Line Drivers in One Package
- Meets EIA Standard RS-232E, RS-423A and CCITT V.10/X.26
- Resistor Programmable Slew Rate
- Wide Supply Voltage Range
- Low Power CMOS
- 3-State Outputs
- TTL/CMOS Compatible Inputs
- Output Short Circuit Protection
- Available in 28-Lead PLCC
- Low Power Replacement for UC5170C
The ADM5170 is an octal line driver suitable for digital communication systems with data rates up to 116 kB/s. Input TTL or CMOS signal levels are inverted and translated into either EIA RS-232E or RS-423A signal levels depending on the status of the Mode Select inputs MS+ and MS–. With both Mode Select inputs at GND, RS-423 operation is selected while with MS+ connected to VDD and MS– connected to VSS, RS-232 operation is selected.
The output slew rates may be controlled using an external resistor connected between the SRA (Slew Rate Adjust) pin and GND. Resistor values between 2 kW and 10 kW may be selected giving a slew rate which can be adjusted from 10 V/ms to 2.2 V/ms. This adjustment of the slew rate allows tailoring of the output characteristics to suit the interface cable being used.
The outputs may be disabled using the EN (Enable Input). This feature permits sharing of a common output line.
The ADM5170 is fabricated on an advanced CMOS process featuring low power consumption. In the disabled state the power consumption reduces from 500 mW to 40 mW. The ADM5170 is available in a 28-lead PLCC package.
Applications
- High Speed Communication
- Computer I-O Ports Peripherals
- High Speed Modems
- Printers
- Logic Level Translation
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM5170APZ | 28-Lead PLCC | ||
| ADM5170APZ-REEL | 28-Lead PLCC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADM5170APZ | PRODUCTION | |
| ADM5170APZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.