ADM488A
LAST TIME BUY5 V, Slew-Rate Limited, Low Power, 250 kbps, Full Duplex EIA RS-485 Transceiver
- Part Models
- 4
- 1ku List Price
- Starting From $1.27
Overview
- Complies with ANSI TIA/EIA-485-A-1998 and ISO 8482: 1987(E)
- 250 kbps data rate
- Single 5 V ± 10% supply
- −7 V to +12 V bus common-mode range
- Connect up to 32 nodes on the bus
- Reduced slew rate for low EM interference
- Short-circuit protection
- 30 μA supply current
The ADM488A and ADM489A are low power, differential line transceivers suitable for communication on multipoint bus transmission lines. They are intended for balanced data transmission and comply with both RS-485 and RS-422 standards of the Electronics Industries Association (EIA). Both products contain a single differential line driver and a single differential line receiver, making them suitable for full-duplex data transfer. The ADM489A contains an additional receiver and driver enable control.
The input impedance is 12 kΩ, allowing 32 transceivers to be connected on the bus. The ADM488A / ADM489A operate from a single 5 V ± 10% power supply.
Excessive power dissipation that is caused by bus contention or output shorting is prevented by a thermal shutdown circuit. This feature forces the driver output into a high impedance state if, during fault conditions, a significant temperature increase is detected in the internal driver circuitry. The receiver contains a fail-safe feature that results in a logic high output state if the inputs are unconnected (floating).
The ADM488A / ADM489A are fabricated on BiCMOS, an advanced mixed technology process combining low power CMOS with fast switching bipolar technology.
The ADM488A / ADM489A are fully specified over the industrial temperature range and are available in SOIC and MSOP packages.
APPLICATIONS
- Low power RS-485 and RS-422 systems
- DTE-DCE interface
- Packet switching
- Local area networks
- Data concentration
- Data multiplexers
- Integrated services digital network (ISDN)
Documentation
Data Sheet 1
Application Note 2
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM488ABRMZ | 8-Lead MSOP | ||
| ADM488ABRMZ-REEL7 | 8-Lead MSOP | ||
| ADM488ABRZ | 8-Lead SOIC | ||
| ADM488ABRZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADM488ABRMZ | ||
| ADM488ABRMZ-REEL7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| ADM488ABRMZ | ||
| ADM488ABRMZ-REEL7 | ||
| ADM488ABRZ | ||
| ADM488ABRZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.