ADM3485E
PRODUCTION3.3 V, ±15 kV ESD-Protected, RS-485/RS-422 Transceiver (Half Duplex, 12Mbps, DE/RE)
- Part Models
- 3
- 1ku List Price
- Starting From $1.47
Overview
- TIA/EIA RS-485/RS-422 compliant
- ±15 kV ESD protection on RS-485 input/output pins
- 12 Mbps data rate
- Half-duplex transceiver
- Up to 32 nodes on the bus
- Receiver open-circuit, fail-safe design
- Low power shutdown current
- Outputs high-Z when disabled or powered off
- Common-mode input range: −7 V to +12 V
- Thermal shutdown and short-circuit protection
- Industry-standard 75176 pinout
- 8-lead narrow SOIC package
The ADM3485E is a 3.3 V, low power data transceiver with ±15 kV ESD protection, suitable for half-duplex communication on multipoint bus transmission lines. The ADM3485E is designed for balanced data transmission and complies with TIA/EIA standards RS485 and RS-422. The ADM3485E is a half-duplex transceiver that shares differential lines and has separate enable inputs for the driver and the receiver.
The devices have a 12 kΩ receiver input impedance, which allows up to 32 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.
The receiver has a fail-safe feature that ensures a logic high output when the inputs are floating. Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit.
The part is fully specified over the industrial temperature range and is available in an 8-lead narrow SOIC package.
APPLICATIONS
- Power/energy metering
- Telecommunications
- EMI-sensitive systems Industrial control
- Local area networks
Documentation
Data Sheet 1
Application Note 3
Technical Articles 1
Video 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3485EARZ | 8-Lead SOIC | ||
| ADM3485EARZ-REEL | 8-Lead SOIC | ||
| ADM3485EARZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 17, 2015 - 14_0129 RS-232 and RS-485/RS-422 Transceiver products alternate Fabrication foundry at ADI, Limerick, Ireland |
||
| ADM3485EARZ | PRODUCTION | |
| ADM3485EARZ-REEL | PRODUCTION | |
| ADM3485EARZ-REEL7 | PRODUCTION | |
|
Dec 17, 2010 - 10_0256 Die Revision of ADM3485E |
||
| ADM3485EARZ | PRODUCTION | |
| ADM3485EARZ-REEL | PRODUCTION | |
| ADM3485EARZ-REEL7 | PRODUCTION | |
|
Feb 3, 2010 - 09_0256 Jiangsu Changjiang Electronics Technology Co. Ltd. (JCET), China as additional assembly and test sub-contractor for Narrow Body SOIC. |
||
| ADM3485EARZ | PRODUCTION | |
| ADM3485EARZ-REEL | PRODUCTION | |
| ADM3485EARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADM3065E | PRODUCTION | 3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 50 Mbps RS-485 Transceiver |