ADM3051
PRODUCTIONHigh Speed Industrial CAN Transceiver with Bus Protection for 24 V Systems
- Part Models
- 2
- 1ku List Price
- Starting From $1.41
Overview
- Physical layer CAN transceiver
- 5 V operation on VCC
- Complies with ISO 11898 standard
- High speed data rates up to 1 Mbps
- Short-circuit protection on CANH and CANL against shorts to power/ground in 24 V systems
- Unpowered nodes do not disturb the bus
- Connect 110 or more nodes on the bus
- Slope control for reduced EMI
- Thermal shutdown protection
- Low current standby mode
- Industrial operating temperature range (−40°C to +125°C)
- Available in 8-lead SOIC package
The ADM3051 is a controller area network (CAN) physical layer transceiver allowing a protocol layer CAN controller to access the physical layer bus. The ADM3051 complies with the ISO 11898 standard. It is capable of running at data rates up to 1 Mbps.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where the bus may be shorted to ground or power terminals in 24 V bus power systems. The part is fully specified over the industrial temperature range of −40°C to +125°C and is available in an 8-lead SOIC package.
Three operating modes are available: high speed, slope control, and standby. Pin 8 (RS) is used to select the operating mode. The low current standby mode can be selected by applying a logic high to RS.
The device can be set to operate with slope control to limit EMI by connecting RS with a resistor to ground to modify the rise and fall of slopes. This mode facilitates the use of unshielded cables. Alternatively, disabling slope control by connecting RS to ground allows high speed operation. Shielded cables or other measures to control EMI are necessary in this mode.
APPLICATIONS
- CAN data buses
- Industrial field networks
- DeviceNet applications
- CanOpen, CanKingdom
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3051CRZ | 8-Lead SOIC | ||
| ADM3051CRZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 25, 2021 - 21_0080 Amkor Philippines as an Alternate Site for SOICN |
||
| ADM3051CRZ | PRODUCTION | |
| ADM3051CRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.