ADM2491E

RECOMMENDED FOR NEW DESIGNS

5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full/Half Duplex RS-485 Transceiver

Viewing:

Part Details

  • Isolated, RS-485/RS-422 transceiver, configurable as half- or full-duplex
  • ±8 kV ESD protection on RS-485 input/output pins
  • 16 Mbps data rate
  • Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482: 1987(E)
  • Suitable for 5 V or 3.3 V operation (VDD1)
  • High common-mode transient immunity: >25 kV/µs
  • Receiver has open-circuit, fail-safe design
  • 32 nodes on the bus
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL recognition: 5000 V rms isolation voltage for 1 minute, per UL 1577
    • VDE certificate of conformity
      • DIN V VDE V 0884-10 (VDE V 0884-10): 2006-12
      • Reinforced insulation, VIORM = 849 V peak
  • See data sheet for additional features
ADM2491E
5 kV Signal Isolated, High Speed (16 Mbps), ESD Protected, Full/Half Duplex RS-485 Transceiver
ADM2491E-fbl ADM2491E-pc ADM2491E Typical Applicaton Diagram ADM2491E Typical Applicaton Diagram ADM2491E Typical Applicaton Diagram ADM2491E Typical Applicaton Diagram ADM2491E Typical Applicaton Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Evaluation Kits

EVAL-ADM2491E

ADM2491E Evaluation Board

Features and Benefits

  • Configurable as half/full duplex, isolated RS-485/RS-422 transceivers
  • Suitable for 5 V or 3.3 V operation on VDD1
  • Suitable for 5 V operation on VDD2
  • 16 Mbps data rate
  • 32 nodes on bus

Product Details

The EVAL-ADM2491EEBZ allows the isolated ADM2491E RS-485 transceiver to be easily and quickly evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components.

The ADM2491E differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines.

The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or a 3.3 V supply, and the bus side uses an isolated 5 V supply.

EVAL-ADM2491E
ADM2491E Evaluation Board

Latest Discussions

Recently Viewed