ADM2486
PRODUCTION2.5 kV Signal Isolated, High Speed (20 Mbps), Half Duplex RS-485 Transceiver
- Part Models
- 2
- 1ku List Price
- Starting From $5.09
Overview
- Half-duplex, isolated RS-485 transceiver
- PROFIBUS® compliant
- ANSI EIA/TIA 485-A and ISO 8482: 1987(E) compliant
- 20 Mbps data rate
- 5 V or 3 V operation (VDD1)
- High common-mode transient immunity: >25 kV/μs
- Isolated DE status output
- Receiver open-circuit, fail-safe design
- Thermal shutdown protection
- 50 nodes on bus
- Safety and regulatory approvals
- UL 1577
- VISO = 2500 V rms for 1 minute
- IEC/CSA 62368-1
- IEC/CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 560 V peak
- UL 1577
- Operating temperature range: −40°C to +85°C
- Wide body, 16-lead SOIC package
The ADM2486 differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines. It is designed for balanced transmission lines and complies with ANSI EIA/TIA-485-A and ISO 8482: 1987(E).
The device employs Analog Devices iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or a 3 V supply, and the bus side uses an isolated 5 V supply.
The ADM2486 driver has an active-high enable feature. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output port that imposes minimal loading on the bus when the driver is disabled or when VDD1 or VDD2 = 0 V. Also provided is an active-high receiver disable feature that causes the receive output to enter a high impedance state.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention may cause excessive power dissipation. The part is fully specified over the industrial temperature range and is available in a 16-lead, wide body SOIC package.
Applications
- Isolated RS-485/RS-422 interfaces
- PROFIBUS networks
- Industrial field networks
- Multipoint data transmission systems
Documentation
Data Sheet 1
User Guide 1
Application Note 8
Technical Articles 3
Safety and Regulatory Compliance 1
Frequently Asked Question 1
Safety and Regulatory Compliance 1
Analog Dialogue 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2486BRWZ | 16-Lead SOIC Wide | ||
| ADM2486BRWZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
|
Jan 4, 2021 - 20_0320 Alternate Assembly Site of Select Isolator Products in SO Packages |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
|
Aug 25, 2014 - 14_0173 Notification of Qualification of Alternate Fab Foundry at Analog Devices, Limerick for IC Die in ADM2486 Isolation product |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
|
Nov 19, 2013 - 13_0109 Notification of qualification of Alternate Fab Foundry at ADI Limerick for TC die in Isolation products. |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM2486BRWZ | PRODUCTION | |
| ADM2486BRWZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.