ADM2484E

PRODUCTION

5 kV Signal Isolated, ESD Protected, 500 kbps, Full/Half Duplex RS-485 Transceiver

Viewing:

Part Details

  • Isolated, RS-485/RS-422 transceiver, configurable as half- or full-duplex
  • ±15 kV ESD protection on RS-485 input/output pins
  • 500 kbps data rate
  • Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482: 1987(E)
  • Suitable for 5 V or 3.3 V operation (VDD1)
  • High common-mode transient immunity: >25 kV/μs
  • True fail-safe receiver inputs
  • 256 nodes on the bus
  • Thermal shutdown protection
  • Safety and regulatory approvals
    • UL 1577
      • VISO = 5000 V rms for 1 minute
    • IEC / EN / CSA 62368-1
    • IEC / CSA 61010-1
    • DIN EN IEC 60747-17 (VDE 0884-17)
      • VIORM = 645 V peak
  • Operating temperature range: −40°C to +85°C
  • Wide body, 16-lead SOIC package
ADM2484E
5 kV Signal Isolated, ESD Protected, 500 kbps, Full/Half Duplex RS-485 Transceiver
ADM2484E-FBL ADM2484E-PC
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Hardware Ecosystem

Parts Product Life Cycle Description
ADM2463E RECOMMENDED FOR NEW DESIGNS 500 kbps, 5.7 kV RMS, Signal Isolated Full Duplex RS-485 Transceiver with ±15 kV IEC ESD
ADM2763E RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS Isolated, High Working Voltage, RS-485 Transceiver with ±15 kV IEC ESD
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-ADM2484E

ADM2484E Evaluation Board

Product Details

The EVAL-ADM2484EEBZ allows the isolated ADM2484E RS-485 transceiver to be easily and quickly evaluated. The evaluation board allows all of the input and output functions to be exercised without the need for external components. The ADM2484E differential bus transceiver is an integrated, galvanically isolated component designed for bidirectional data communication on multipoint bus transmission lines.

The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package. The logic side of the device is powered with either a 5 V or a 3.3 V supply, and the bus side uses an isolated 3.3 V supply.

EVAL-ADM2484E
ADM2484E Evaluation Board
EVAL-ADM2484EEBZ_ANGLE-web EVAL-ADM2484EEBZ_BOTTOM-web EVAL-ADM2484EEBZ_TOP-web

Latest Discussions

Recently Viewed