ADM2484E
PRODUCTION5 kV Signal Isolated, ESD Protected, 500 kbps, Full/Half Duplex RS-485 Transceiver
- Part Models
- 2
- 1ku List Price
- Starting From $4.17
Overview
- Isolated, RS-485/RS-422 transceiver, configurable as half- or full-duplex
- ±15 kV ESD protection on RS-485 input/output pins
- 500 kbps data rate
- Complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482: 1987(E)
- Suitable for 5 V or 3.3 V operation (VDD1)
- High common-mode transient immunity: >25 kV/μs
- True fail-safe receiver inputs
- 256 nodes on the bus
- Thermal shutdown protection
- Safety and regulatory approvals
- UL 1577
- VISO = 5000 V rms for 1 minute
- IEC / EN / CSA 62368-1
- IEC / CSA 61010-1
- DIN EN IEC 60747-17 (VDE 0884-17)
- VIORM = 645 V peak
- UL 1577
- Operating temperature range: −40°C to +85°C
- Wide body, 16-lead SOIC package
The ADM2484E is an isolated data transceiver with ±15 kV ESD protection suitable for high speed, half- or full-duplex communication on multipoint transmission lines. For half-duplex operation, the transmitter outputs and receiver inputs share the same transmission line. Transmitter Output Pin Y links externally to Receiver Input Pin A, and Transmitter Output Pin Z links externally to Receiver Input Pin B.
Designed for balanced transmission lines, the ADM2484E complies with ANSI TIA/EIA RS-485-A-1998 and ISO 8482: 1987(E). The device employs Analog Devices, Inc., iCoupler® technology to combine a 3-channel isolator, a three-state differential line driver, and a differential input receiver into a single package.
The differential transmitter outputs and receiver inputs feature electrostatic discharge circuitry that provides protection up to ±15 kV using the human body model (HBM). The logic side of the device can be powered with either a 5 V or a 3.3 V supply, whereas the bus side requires an isolated 3.3 V supply.
The device has current-limiting and thermal shutdown features to protect against output short circuits and situations where bus contention causes excessive power dissipation.
Applications- Isolated RS-485/RS-422 interfaces
- Industrial field networks
- INTERBUS
- Multipoint data transmission systems
Documentation
Data Sheet 1
User Guide 1
Application Note 3
Technical Articles 2
Safety and Regulatory Compliance 1
Frequently Asked Questions 1
Video 1
Safety and Regulatory Compliance 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM2484EBRWZ | 16-Lead SOIC Wide | ||
| ADM2484EBRWZ-REEL7 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 13, 2024 - 23_0069 Qualification Notification of Alternate Wafer Fab Site at ADI Limerick for Select Isolator Products |
||
| ADM2484EBRWZ | PRODUCTION | |
| ADM2484EBRWZ-REEL7 | PRODUCTION | |
|
Jan 4, 2021 - 20_0320 Alternate Assembly Site of Select Isolator Products in SO Packages |
||
| ADM2484EBRWZ | PRODUCTION | |
| ADM2484EBRWZ-REEL7 | PRODUCTION | |
|
Sep 22, 2015 - 15_0135 Alternate Assembly Site of Select Isolator Products in 8L/16L SOIC_N, 16L/20L SOIC_W and 16L/20L SOIC_IC at ASE Chungli |
||
| ADM2484EBRWZ | PRODUCTION | |
| ADM2484EBRWZ-REEL7 | PRODUCTION | |
|
Feb 27, 2012 - 11_0066 Qualification of Alternate Fab Foundry Gold Plating Process Site for Isolation Products at ADI Limerick. |
||
| ADM2484EBRWZ | PRODUCTION | |
| ADM2484EBRWZ-REEL7 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM2484EBRWZ | PRODUCTION | |
| ADM2484EBRWZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.