ADM237L
PRODUCTIONLow Power, +5V CMOS RS-232 100kBPS Transceiver with 5 Drivers and 3 Receivers
- Part Models
- 6
- 1ku List Price
- Starting From $5.70
Overview
- Single 5 V Power Supply
- Meets All EIA-232-E and V.28 Specifications
- 120 kB/s Data Rate
- On-Board DC-DC Converters
- ±9 V Output Swing with 5 V Supply
- Small 1 µF Capacitors
- Low Power Shutdown ≤ µA
- Receivers Active in Shutdown (ADM223)
- ±30 V Receiver Input Levels
- Latch-Up FREE
- Plug-In Upgrade for MAX223/230-241
- Plug-In Upgrade for AD230–AD241
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM223, ADM230L, ADM235L, ADM236L and ADM241L feature a low power shutdown mode that reduces power dissipation to less than 5 µW, making them ideally suited for battery powered equipment. Two receivers remain enabled during shutdown on the ADM223. The ADM233L and ADM235L do not require any external components and are particularly useful in applications where printed circuit board space is critical.
All members of the ADM230L family, except the ADM231L and the ADM239L, include two internal charge pump voltage converters that allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM231L and ADM239L are designed to operate from +5 V and +12 V supplies. An internal +12 V to −12 V charge pump voltage converter generates the −12 V supply.
The ADM2xxL is an enhanced upgrade for the AD2xx family featuring lower power consumption, faster slew rate and operation with smaller (1 µF) capacitors.
Documentation
Data Sheet 1
Application Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM237LANZ | 24-Lead PDIP | ||
| ADM237LARZ | 24-Lead SOIC (Wide) | ||
| ADM237LARZ-REEL | 24-Lead SOIC (Wide) | ||
| ADM237LJNZ | 24-Lead PDIP | ||
| ADM237LJRZ | 24-Lead SOIC (Wide) | ||
| ADM237LJRZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| ADM237LANZ | PRODUCTION | |
| ADM237LJNZ | PRODUCTION | |
|
Sep 26, 2014 - 14_0129 RS-232 Transceiver products alternate Fabrication foundry at ADI, Limerick, Ireland |
||
| ADM237LANZ | PRODUCTION | |
| ADM237LARZ | PRODUCTION | |
| ADM237LARZ-REEL | PRODUCTION | |
| ADM237LJNZ | PRODUCTION | |
| ADM237LJRZ | PRODUCTION | |
| ADM237LJRZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM237LANZ | PRODUCTION | |
| ADM237LJNZ | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| ADM237LARZ | PRODUCTION | |
| ADM237LARZ-REEL | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM237LARZ | PRODUCTION | |
| ADM237LARZ-REEL | PRODUCTION | |
| ADM237LJRZ | PRODUCTION | |
| ADM237LJRZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.