ADM234L

Obsolete

Low Power, +5V CMOS RS-232 100kBPS Quad Driver

Viewing:

Overview

  • Single 5 V Power Supply
  • Meets All EIA-232-E and V.28 Specifications
  • 120 kB/s Data Rate
  • On-Board DC-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Small 1 µF Capacitors
  • Low Power Shutdown ≤ µA
  • Receivers Active in Shutdown (ADM223)
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX223/230-241
  • Plug-In Upgrade for AD230–AD241
ADM234L
Low Power, +5V CMOS RS-232 100kBPS Quad Driver
132020403ADM234L-cd ADM234L-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed