ADM232A
PRODUCTIONHigh-Speed, 5 V, 0.1 µF CMOS RS-232 Driver/Receiver Available in 16-lead DIP in Both Narrow and Wide SOIC Packages
- Part Models
- 6
- 1ku List Price
- Starting From $3.26
Overview
- 200 kB/s transmission rate
- Small (0.1 μF) charge pump capacitors
- Single 5 V power supply
- Meets all EIA-232-E and V.28 specifications
- Two drivers and two receivers
- On-board DC-DC converters
- 9 V output swing with 5 V supply
- 30 V receiver input levels
- Pin compatible with MAX222/MAX232A/MAX242
The ADM222, ADM232A, ADM242 are a family of high-speed RS-232 line drivers/receivers offering transmission rates up to 200 kB/s. Operating from a single 5 V power supply, a highly efficient on-chip charge pump using small (0.1 µF) external capacitors allows RS-232 bipolar levels to be developed. Two RS-232 drivers and two RS-232 receivers are provided on each device.
The devices are fabricated on BiCMOS, an advanced mixed technology process that combines low power CMOS with highspeed bipolar circuitry. This allows for transmission rates up to 200 kB/s, yet minimizes the quiescent power supply current to under 5 mA.
The ADM232A is a pin-compatible, high-speed upgrade for the AD232 and for the ADM232L. It is available in 16-lead DIP and in both narrow and wide surface-mount (SOIC) packages.
The ADM222 contains an additional shutdown (SHDN) function that may be used to disable the device, thereby reducing the supply current to 0.1 µA. During shutdown, all transmit/receive functions are disabled. The ADM222 is available in 18-lead DIP and in a wide surface-mount (SOIC) package.
The ADM242 combines both shutdown (SHDN) and enable (EN) functions. The shutdown function reduces the supply current to 0.1 mA. During shutdown, the transmitters are disabled but the receivers continue to operate normally. The enable function allows the receiver outputs to be disabled thereby facilitating sharing a common bus. The ADM242 is available in 18-lead DIP and in a wide surface-mount (SOIC) package.
Applications
- Computers
- Peripherals
- Modems
- Printers
- Instruments
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM232AANZ | 16-Lead PDIP | ||
| ADM232AARNZ | 16-Lead SOIC | ||
| ADM232AARNZ-REEL | 16-Lead SOIC | ||
| ADM232AARNZ-REEL7 | 16-Lead SOIC | ||
| ADM232AARWZ | 16-Lead SOIC Wide | ||
| ADM232AARWZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| ADM232AANZ | PRODUCTION | |
|
Jul 17, 2015 - 14_0129 RS-232 Transceiver products alternate Fabrication foundry at ADI, Limerick, Ireland |
||
| ADM232AANZ | PRODUCTION | |
| ADM232AARNZ | PRODUCTION | |
| ADM232AARNZ-REEL | PRODUCTION | |
| ADM232AARNZ-REEL7 | PRODUCTION | |
| ADM232AARWZ | PRODUCTION | |
| ADM232AARWZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM232AANZ | PRODUCTION | |
|
Feb 6, 2014 - 13_0234 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L SOICN Packages |
||
| ADM232AARNZ | PRODUCTION | |
| ADM232AARNZ-REEL | PRODUCTION | |
| ADM232AARNZ-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| ADM232AARNZ | PRODUCTION | |
| ADM232AARNZ-REEL | PRODUCTION | |
| ADM232AARNZ-REEL7 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM232AARWZ | PRODUCTION | |
| ADM232AARWZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.