ADM206
PRODUCTION0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers, 3 Receivers, a Shutdown Pin and an Enable Pin
- Part Models
- 5
- 1ku List Price
- price unavailable
Overview
- 0.1 µF to 10 µF Capacitors
- 120 kB/s Data Rate
- Two Receivers Active in Shutdown (ADM213)
- On-Board DC-to-DC Converters
- ±9 V Output Swing with 5 V Supply
- Low Power (15 mW)
- Low Power Shutdown ≤ 5 µW
- ±30 V Receiver Input Levels
- Latch-Up FREE
- Plug-In Upgrade for MAX205-211/213
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213 feature a low power shutdown mode which reduces power dissipation to less than 5 µW making them ideally suited for battery powered equipment. The ADM205 does not require any external components and is particularly useful in applications where printed circuit board space critical. The ADM213 has an active-low shutdown and an active-high receiver enable control. Two receivers of the ADM213 remain active during shutdown. This feature is useful for ring indicator monitoring.
All members of the ADM2xx family, except the ADM209, include two internal charge pump voltage converters which allow operation from a single +5 V supply. These converters convert the +5 V input power to the ±10 V required for RS-232 output levels. The ADM209 is designed to operate from +5 V and +12 V supplies. An internal +12 V to −12 V charge pump voltage converter generates the −12 V supply.
Documentation
Data Sheet 1
Technical Articles 1
Video 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM206ANZ | 24-Lead PDIP | ||
| ADM206ARSZ | 24-Lead SSOP | ||
| ADM206ARSZ-REEL | 24-Lead SSOP | ||
| ADM206ARZ | 24-Lead SOIC (Wide) | ||
| ADM206ARZ-REEL | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 7, 2019 - 19_0046 Assembly Transfer of 18,20,24,28 Lead PDIP to Cirtek |
||
| ADM206ANZ | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM206ANZ | PRODUCTION | |
|
Oct 19, 2010 - 10_0002 Halogen Free Material Change for SSOP Products Assembled at Amkor |
||
| ADM206ARSZ | PRODUCTION | |
| ADM206ARSZ-REEL | PRODUCTION | |
|
Feb 7, 2011 - 10_0003 Halogen Free Material Change for SOIC Wide Body Products Assembled at Amkor |
||
| ADM206ARZ | PRODUCTION | |
| ADM206ARZ-REEL | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADM206ARZ | PRODUCTION | |
| ADM206ARZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.