ADM1181A
PRODUCTIONEMI/EMC Compliant, ±15 kV ESD Protected, RS-232 Line Drivers/Receivers
- Part Models
- 3
- 1ku List Price
- Starting From $2.53
Overview
- ESD Protection to IEC1000-4-2 (801.2)
- ±8 kV: Contact Discharge
- ±15 kV: Human Body Model
- EFT Fast Transient Burst Immunity
(IEC1000-4-4)
- 230 kbits/s Data Rate Guaranteed
- TSSOP Package Option
- Upgrade for MAX202E, 232E, LT1181A
- Complies with 89/336/EEC EMC Directive
- Low EMI Emissions (EN55022)
The ADM202E and ADM1181A are robust, high speed, 2- channel RS232/V.28 interface devices that operate from a single +5 V power supply. Both products are suitable for operation in harsh electrical environments and are compliant with the EU directive on EMC (89/336/EEC). Both the level of electromagnetic emissions and immunity are in compliance. EM immunity includes ESD protection in excess of ±15 kV on all I/O lines, Fast Transient burst protection (1000-4-4) and Radiated Immunity (1000-4-3). EM emissions include radiated and conducted emissions as required by Information Technology Equipment EN55022, CISPR22.
The ADM202E and ADM1181A conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps.
Four external 0.1 µF charge pump capacitors are used for the voltage doubler/inverter permitting operation from a single +5 V supply.
The ADM202E provides a robust pin-compatible upgrade for existing ADM202, ADM232L or MAX202E/MAX232E sockets. It is available in a 16-pin DIP, wide and narrow SO and also a space saving TSSOP package. The TSSOP package gives a 44% space saving over SOIC.
The ADM1181A provides a robust pin compatible upgrade for the LTC1181A, and it is available in 16-pin DIP and 16-lead SO packages.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM1181AANZ | 16-Lead PDIP | ||
| ADM1181AARWZ | 16-Lead SOIC Wide | ||
| ADM1181AARWZ-REEL | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 29, 2021 - 21_0033 Assembly Site Transfer for 14/16L 300_MIL PDIP to Cirtek |
||
| ADM1181AANZ | PRODUCTION | |
|
Jul 17, 2015 - 14_0129 RS-232 Transceiver products alternate Fabrication foundry at ADI, Limerick, Ireland |
||
| ADM1181AANZ | PRODUCTION | |
| ADM1181AARWZ | PRODUCTION | |
| ADM1181AARWZ-REEL | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| ADM1181AANZ | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| ADM1181AARWZ | PRODUCTION | |
| ADM1181AARWZ-REEL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.