ADM101E
PRODUCTIONCraft Port™ Tiny RS-232 Transceiver to Portable Applications
- Part Models
- 4
- 1ku List Price
- Starting From $1.54
Overview
- 460 kbit/s Transmission Rate
- Single 5 V Power Supply
- Compatible with RS-232 Input/Output Levels
- 0.1 µF Charge Pump Capacitors
- One Driver and One Receiver
- On-Board DC-DC Converter
- ±4.2 V Output Swing with 5 V Supply
- Low Power BiCMOS: 500 µA ICC
- Ultralow Power (1 µA) Shutdown Mode
- 10-Lead µSOIC Package
The ADM101E is a single channel RS-232 driver and receiver in the Analog Devices Craft Port series, designed to operate from a single, 5 V supply. A highly efficient charge-pump voltage inverter generates an on-chip –5 V supply, which eliminates the need for a negative power supply for the driver and permits RS-232 compatible output levels to be developed using charge pump capacitors as small as 0.1 μF.
A shutdown input disables the charge pump and puts the device into a low power shutdown mode, in which the current consumption is typically less than 1 μA. The transmitter is disabled during shutdown but the receiver remains functional. Craft Port is a trademark of Analog Devices, Inc. An epitaxial BiCMOS construction minimizes power consumption to 3 mW and also guards against latch-up. Overvoltage protection is provided allowing the receiver inputs to withstand continuous voltages in excess of ±30 V. In addition, all I-O pins have ESD protection to levels greater than 15 kV.
The ADM101E is available in a 10-lead μSOIC package, which makes it ideal for serial communications in small, portable applications such as palmtop computers and mobile telephones, where a full, RS-232 serial interface is not required, but compact size and low power drain are paramount.
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM101EARMZ | 10-Lead MSOP | ||
| ADM101EARMZ-REEL | 10-Lead MSOP | ||
| ADM101EARMZ-REEL7 | 10-Lead MSOP | ||
| ADM101EWARMZ-REEL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 30, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADM101EARMZ | PRODUCTION | |
| ADM101EARMZ-REEL | PRODUCTION | |
| ADM101EARMZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADM101EARMZ | PRODUCTION | |
| ADM101EARMZ-REEL | PRODUCTION | |
| ADM101EARMZ-REEL7 | PRODUCTION | |
| ADM101EWARMZ-REEL7 | PRODUCTION | |
|
Jul 19, 2017 - 15_0176 Assembly Transfer of Select 8/10L MSOP Products to Amkor Philippines |
||
| ADM101EWARMZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.