ADG3257
PRODUCTIONHigh Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch
- Part Models
- 3
- 1ku List Price
- Starting From $1.19
Overview
- 100 ps Propagation Delay through the Switch
- 2 Ω Max Switches Connect Inputs to Outputs
- Data Rates up to 933 Mbps
- Single 3.3 V/5 V Supply Operation
- Level Translation Operation
- Ultralow Quiescent Supply Current (1 nA Typical)
- Switches remain in the off state when power is off
- 3.5 ns Switching
- Standard '3257 Type Pinout
The ADG3257 is a CMOS bus switch comprising four 2:1 multiplexer/demultiplexers with high impedance outputs. The device is manufactured on a CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance allowing the inputs to be connected to the outputs without adding propagation delay or generating additional ground bounce noise.
The ADG3257 operates from a single 3.3 V/5 V supply. The control logic for each switch is shown in the Truth Table in the data sheet. These switches are bi-directional when ON. In the OFF condition, signal levels up to the supplies are blocked.
This Bus Switch is suited to both switching and level translation application. It may be used in applications requiring level translation from 3.3 V to 2.5V when powered from 3.3 V. Additionally, with a diode connected in series with 5 V VDD, the ADG3257 may also be used in applications requiring 5 V to 3.3 V level translation.
PRODUCT HIGHLIGHTS
- 0.1 ns propagation delay through switch.
- 2 Ω switches connect inputs to outputs.
- Bidirectional operation.
- Ultralow power dissipation.
- 16-lead QSOP package.
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3257BRQZ | 16-Lead QSOP | ||
| ADG3257BRQZ-REEL | 16-Lead QSOP | ||
| ADG3257BRQZ-REEL7 | 16-Lead QSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 26, 2010 - 10_0001 Halogen Free Material Change for QSOP Products |
||
| ADG3257BRQZ | PRODUCTION | |
| ADG3257BRQZ-REEL | PRODUCTION | |
| ADG3257BRQZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG3257BRQZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.