ADG3246
PRODUCTION2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch
- Part Models
- 2
- 1ku List Price
- Starting From $2.04
Overview
- 225 ps propagation delay through the switch
- 4.5 Ω switch connection between ports
- Data rate 1.244 Gbps
- 2.5 V/3.3 V supply operation
- Selectable level shifting/translation
- Small signal bandwidth 610 MHz
- Level translation
- 3.3 V to 2.5 V
- 3.3 V to 1.8 V
- 2.5 V to 1.8 V
- 24-Lead LFCSP package
The ADG3246 is a 2.5 V or 3.3 V, 10-bit, 2-port digital switch. It is designed on Analog Devices’ low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance, allowing inputs to be connected to outputs without additional propagation delay or generating additional ground bounce noise.
The switches are enabled by means of the bus enable (BE) input signal. These digital switches allow bidirectional signals to be switched when ON. In the OFF condition, signal levels up to the supplies are blocked.
This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3 V inputs to 2.5 V outputs occurs. Similarly, if the device is operated from a 2.5 V supply and 2.5 V inputs are applied, the device will translate the outputs to 1.8 V. In addition to this, the ADG3246 has a level translating select pin (SEL). When SEL is low, VCC is reduced internally, allowing for level translation between 3.3 V inputs and 1.8 V outputs. This makes the device suited to applications requiring level translation between different supplies, such as converter to DSP/microcontroller interfacing.
PRODUCT HIGHLIGHTS
- 3.3 V or 2.5 V supply operation
- Extremely low propagation delay through switch
- 4.5 Ω switches connect inputs to outputs
- Level/voltage translation
- 24-lead 4 mm × 4 mm LFCSP package
APPLICATIONS
- 3.3 V to 1.8 V voltage translation
- 3.3 V to 2.5 V voltage translation
- 2.5 V to 1.8 V voltage translation
- Bus switching
- Bus isolation
- Hot swap
- Hot plug
- Analog signal switching
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3246BCPZ | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) | ||
| ADG3246BCPZ-REEL7 | 24-Lead LFCSP (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| ADG3246BCPZ | PRODUCTION | |
| ADG3246BCPZ-REEL7 | PRODUCTION | |
|
Feb 15, 2010 - 07_0061 LFCSP Package Manufacturing Line Transfer from Amkor Korea to Amkor PRC |
||
| ADG3246BCPZ | PRODUCTION | |
| ADG3246BCPZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.