ADG3245
PRODUCTION2.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch
- Part Models
- 3
- 1ku List Price
- Starting From $1.51
Overview
- 225 ps propagation delay through the switch
- 4.5 Ω switch connection between ports
- Data rate 1.244 Gbps
- 2.5 V/3.3 V supply operation
- Selectable level shifting/translation
- 20-lead TSSOP and LFCSP packages
- Level translation
3.3 V to 2.5 V
3.3 V to 1.8 V
2.5 V to 1.8 V - Small signal bandwidth 610 MHz
The ADG3245 is a 2.5 V or 3.3 V, 8-bit, 2-port digital switch. It is designed on Analog Devices’ low voltage CMOS process, which provides low power dissipation yet gives high switching speed and very low on resistance, allowing inputs to be connected to outputs without additional propagation delay or generating additional ground bounce noise.
The switches are enabled by means of the bus enable (BE) input signal. These digital switches allow bidirectional signals to be switched when ON. In the OFF condition, signal levels up to the supplies are blocked.
This device is ideal for applications requiring level translation. When operated from a 3.3 V supply, level translation from 3.3 V inputs to 2.5 V outputs is allowed. Similarly, if the device is operated from a 2.5 V supply and 2.5 V inputs are applied, the device will translate the outputs to 1.8 V. In addition to this, a level translating select pin (SEL) is included. When SEL is low, VCC is reduced internally, allowing for level translation between 3.3 V inputs and 1.8 V outputs. This makes the device suited to applications requiring level translation between different supplies, such as converter to DSP/microcontroller interfacing.
APPLICATIONS
- 3.3 V to 1.8 V voltage translation
- 3.3 V to 2.5 V voltage translation
- 2.5 V to 1.8 V voltage translation
- Bus switching
- Bus isolation
- Hot swap
- Hot plug
- Analog switch applications
PRODUCT HIGHLIGHTS
- 3.3 V or 2.5 V supply operation
- Extremely low propagation delay through switch
- 4.5 Ω switches connect inputs to outputs
- Level/voltage translation
- 20-lead TSSOP and LFCSP (4 mm × 4 mm) packages
Documentation
Data Sheet 1
User Guide 1
Technical Articles 1
Product Selection Guide 1
Analog Dialogue 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3245BCPZ | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| ADG3245BRUZ | 20-Lead TSSOP | ||
| ADG3245BRUZ-REEL7 | 20-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| ADG3245BCPZ | PRODUCTION | |
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| ADG3245BRUZ | PRODUCTION | |
| ADG3245BRUZ-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| ADG3245BRUZ | PRODUCTION | |
| ADG3245BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.