ADG3233
PRODUCTIONLow Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch
- Part Models
- 2
- 1ku List Price
- Starting From $1.23
Overview
- Operates from 1.65 V to 3.6 V Supply Rails
- 8-lead SOT-23 and MSOP packages
- Short circuit protection
- Bypass or normal operation
- Bidirectional level translation, unidirectional signal path
The ADG3233 is a bypass switch designed on a submicron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. It operates from two supply voltages allowing bidirectional level translation, that is. it translates low voltages to higher voltages and vice versa. The signal path is unidirectional, meaning data may only flow from A to Y.
This type of device may be used in applications that require a bypassing function. It is ideally suited to bypassing devices in a JTAG chain or bypassing devices in a daisy-chain loop. One switch could be used for each device or a number of devices, thus allowing easy bypassing of one or more devices in a chain. This may be particularly useful in reducing the time overhead in testing devices in the JTAG chain or in daisy-chain applications where the user does not wish to change the settings of a particular device.
The bypass switch is packaged in two of the smallest footprints available for its required pin count. The 8-lead SOT-23 package requires only 2.9 mm x 2.8 mm board space, while the MSOP package occupies approximately 3 mm x 4.9 mm board area.
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 1
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG3233BRJZ-REEL7 | 8-Lead SOT-23 | ||
| ADG3233BRMZ | 8-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 22, 2016 - 16_0021 Addition of Amkor Philippines as Alternate Assembly Site for 5L,6L and 8L SOT23 Packages |
||
| ADG3233BRJZ-REEL7 | PRODUCTION | |
|
Feb 4, 2010 - 10_0009 Halogen Free Material Change for SOT_23 Products |
||
| ADG3233BRJZ-REEL7 | PRODUCTION | |
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| ADG3233BRMZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.