ADG3232
Obsolete2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
Overview
- Operates from 1.65 V to 3.6 V Supply Rails
- Uni-Direction Signal Path, Bidirectional Level Translation
- Tiny 8 Lead SOT23 Package
- Short Circuit Protection
- LVTTL/CMOS-Compatible Inputs
The ADG3232 is a Level Translator 2-1 Mux designed on a sub micron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. It operates from two supply voltages allowing bi-directional level translation, i.e. it translates low voltages to higher voltages and vice versa. The signal path is uni-directional, data may only flow from A to Y.
This type of device may be used in applications requiring communication between devices operating from different supply levels.
The level translator mux is packaged in one of the smallest footprints available for its pin count. The 8 lead SOT23 package requires only 8.26mm2 board space.
Documentation
Data Sheet 1
Technical Articles 1
Product Selection Guide 1
This is the most up-to-date revision of the Data Sheet.