ADDAC85

Obsolete

Complete Low Cost Hybrid 12-Bit D/A Converter, -25 to +85°C

Viewing:

Overview

  • Single Chip Construction
  • On-Board Output Amplifier
  • Low Power Dissipation: 300mW
  • Monotonicity Guaranteed over Temperature
  • Improved Replacement for Standard DAC80, DAC800 HI-5680
  • High Stability, High Current Output
    Buried Zener Reference
  • Laser Trimmed to High Accuracy
    1/2 LSB Max Nonlinearity
  • Low Cost Plastic Packaging
ADDAC85
Complete Low Cost Hybrid 12-Bit D/A Converter, -25 to +85°C
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on ADDAC85 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed