ADAU1462

PRODUCTION

SigmaDSP Compact Digital Audio Processor

Viewing:

Part Details

  • Qualified for automotive applications
  • High performance SigmaDSP core enables low latency and audio applications
    • Active Noise Cancellation (ANC)
    • Echo-Canceller and Noise Reduction (ECNR)
    • Surround sound algorithms
  • Scalability is achieved with a cost effective 150 MHz DSP core and a 300 MHz DSP core for demanding applications
  • Features SigmaStudio, a proprietary graphical Integrated Development Environment (IDE), for the development of custom signal flows
    • Comprehensive Toolbox of pre-defined building blocks
    • Faster design time with proven solutions
    • Intuitive system design
  • 32-bit SigmaDSP core at 1.2 V with 294MHz or 147MHz DSP core
    • 16 kWords of program memory
    • 48 kWords of parameter/data RAM
    • Up to 6144 SIMD instructions per sample at 48 kHz
    • Up to 800 ms digital audio delay pool at 48 kHz
  • Audio I/O and routing
    • 4 serial input ports, 4 serial output ports
    • 48-channel, 32-bit digital I/O up to a sample rate of 192 kHz
    • Flexible configuration of I2S, left and right justified, and up to 16-channel TDM formats on serial data pins
    • 8 stereo ASRCs from 1:8 up to 7.75:1 ratio and 139 dB dynamic range
    • Stereo S/PDIF input and output at 192 kHz
    • Four PDM microphone input channels
    • Multichannel, byte addressable TDM serial ports
  • Clock oscillator for generating master clock from crystal
  • Integer PLL and flexible clock generators
  • Integrated die temperature sensor
  • I2C and SPI control interfaces (both slave and master)
  • Standalone operation
    • Self boot from serial EEPROM
    • 6-channel, 10-bit SAR auxiliary control ADC
    • 14 multipurpose pins for digital controls and outputs
  • On-chip regulator for generating 1.2 V from 1.8 V to 3.3 V supply
  • 72-lead, 10 mm × 10 mm LFCSP package with 5.3 mm exposed pad
  • Temperature range: −40°C to +105°C
ADAU1462
SigmaDSP Compact Digital Audio Processor
ADAU1462-1466 Functional Block Diagram ADAU1462-1466 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

SigmaStudio®

Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.

View Details

SigmaStudio®+

System level solution for Audio, Connectivity and Algorithm/IP applications

View Details

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADAU1466

ADAU1466 Evaluation Board

Features and Benefits

  • 4 analog inputs
  • 8 analog outputs
  • Stereo S/PDIF input and output
  • Self-boot EEPROM memory

Product Details

This device is suitable for evaluation of, and software development for, the ADAU1466 and ADAU1462 SigmaDSP processors. Note that the ADAU1466 and the ADAU1462 are functionally identical, except that the ADAU1466 has more program and data memory than the ADAU1462. When using this evaluation board to evaluate the ADAU1462, in the Setting Up Communications in SigmaStudio section, select the ADAU1462 block rather than the ADAU1466. Performing this action informs the compiler to limit the amount of memory allocated to match the ADAU1462. All other procedures and instructions in the user guide are identical for the ADAU1462 and ADAU1466.

This evaluation board provides access to the digital serial audio ports of the ADAU1466, as well as some of its general-purpose input/outputs (GPIOs). Analog input and output is provided by the AD1938 codec that is included in the evaluation kit. The ADAU1466 core is programmed using Analog Devices, Inc., SigmaStudio® software, which interfaces to the evaluation board via a USB interface (USBi). The on-board EEPROM can be programmed for self boot mode. The evaluation board is powered by a 6 V dc supply, which is regulated to the voltages required on the board. The printed circuit board (PCB) is a 4-layer design, with a ground plane and a power plane on the inner layers. The evaluation board includes connectors for external analog inputs and outputs, and optical Sony/Philips Digital Interface (S/PDIF) interfaces. The master clock is provided by the integrated oscillator circuit and the on-board 12.288 MHz passive crystal.

For full details, see the ADAU1466 and AD1938 data sheets, which must be used in conjunction with the user guide (UG-1135) when using the evaluation board. EVAL-ADAU1466 requires SigmaStudio software version 3.15 or later.

EVAL-ADAU1466
ADAU1466 Evaluation Board
EVAL-ADAU1466ZANGLE-web EVAL-ADAU1466ZBOTTOM-web EVAL-ADAU1466ZTOP-web

Latest Discussions

Recently Viewed