ADATE304
PRODUCTION200 MHz Dual Integrated DCL with Level Setting DACs, Per Pin PMU, and Per Chip VHH
- Part Models
- 1
- 1ku List Price
- Starting From $49.24
Overview
- Driver
- 3-level driver with high-Z mode and built-in clamps
- Precision trimmed output resistance
- Low leakage mode (typically <10 nA)
- Voltage range: −2.0 V to +6.0 V or −1.25 V to +6.75 V
- 2.4 ns minimum pulse width, 2 V terminated
- Comparator
- Window and differential comparator
- 500 MHz input equivalent bandwidth
- Load
- ±12 mA maximum current capability
- Per pin PMU
- Force voltage range: −2.0 V to +6.0 V or −1.25 V to +6.75 V
- 5 current ranges: 32 mA, 2 mA, 200 μA, 20 μA, 2 μA
- Levels
- 14-bit DAC for DCL levels
- Typically < ±5 mV INL (calibrated)
- 16-bit DAC for PMU levels
- Typically < ±1.5 mV INL (calibrated) linearity in FV mode
- HVOUT output buffer
- 0 V to 13.5 V output range
- 84-lead, 9 mm × 9 mm, CSP_BGA package
- 900 mW per channel with no load
The ADATE304 is a complete, single-chip solution that performs the pin electronic functions of the driver, the comparator, and the active load (DCL), per pin PMU, and dc levels for ATE applications. The device also contains an HVOUT driver with a VHH buffer capable of generating up to 13.5 V.
The driver features three active states: data high mode, data low mode, and term mode, as well as an inhibit state. The inhibit state, in conjunction with the integrated dynamic clamp, facilitates the implementation of a high speed active termination. The ADATE304 supports two output voltage ranges: −2.0 V to +6.0 V and −1.25 V to +6.75 V by adjusting the positive and negative supply voltages.
Each channel of the ADATE304 features a high speed window comparator per pin for functional testing, as well as a per pin PMU with FV, or FI and MV, or MI functions. All necessary dc levels for DCL functions are generated by on-chip 14-bit DACs. The per pin PMU features an on-chip 16-bit DAC for high accuracy and contains integrated range resistors to minimize external component counts.
The ADATE304 uses a serial bus to program all functional blocks and has an on-board temperature sensor for monitoring the device temperature.
Applications
- Automatic test equipment
- Semiconductor test systems
- Board test systems
- Instrumentation and characterization equipment
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADATE304BBCZ | 84-Ball CSPBGA (9mm x 9mm x 1.2mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2015 - 14_0249 Assembly Transfer of Select CSP_BGA Products to STATS ChipPAC Korea Plant 3 |
||
| ADATE304BBCZ | PRODUCTION | |
|
Aug 27, 2013 - 13_0148 Flip Chip BGA 9x9 Shipping Tray Change |
||
| ADATE304BBCZ | PRODUCTION | |
|
Oct 28, 2010 - 10_0150 Wafer Bumping Changes at STATSChipPAC Singapore for AD53559 and ADATE30X |
||
| ADATE304BBCZ | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| ADATE304BBCZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on ADATE304 yet. Have something to say?
Start a Discussion on EngineerZone®