ADATE209
PRODUCTION4.0 Gbps Dual Driver
- Part Models
- 1
- 1ku List Price
- Starting From $52.70
Overview
- >4.0 Gbps (2 V swings)
- 120 ps rise time/fall time (2 V swings)
- <1.0 W for dual driver (<500 mW/channel)
- −1 V to +3.5 V range
- Fast termination mode (VTx)
- Cable loss compensation
The ADATE209 is a dual pin driver designed for testing DDR2, DDR3, and DDR4. It can also be used for high speed SoC applications, such as testing PCI Express 1.0 and HDMI™. The device is a three-level driver capable of high fidelity swings from 200 mV to 4 V over a −1 V to +3.5 V range. It has rise/fall times (20% to 80%) under 120 ps for a 2 V programmed swing and 150 ps for a 3 V programmed swing, and is capable of supporting data rates of 4.4 Gbps and 3.2 Gbps, respectively.
The device is capable of high speed transitions into and out of termination mode. It also contains peaking/pre-emphasis circuitry.
The ADATE209 is available in an 8 mm × 8 mm, 49-ball CSP_BGA.
APPLICATIONS
- Automatic test equipment
- Semiconductor test systems
- Board test systems
- Instrumentation and characterization equipment
- High speed memory testing (DDR2/DDR3/DDR4)
- HDMI testing
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADATE209BBCZ | 49-Ball CSPBGA (8mm x 8mm x 1.465mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Mar 9, 2015 - 14_0249 Assembly Transfer of Select CSP_BGA Products to STATS ChipPAC Korea Plant 3 |
||
| ADATE209BBCZ | PRODUCTION | |
|
May 9, 2014 - 10_0270 CANCELLED: Transfer to JCAP and Wafer Bumping Material Changes for ADATE209 |
||
| ADATE209BBCZ | PRODUCTION | |
|
May 7, 2014 - 14_0116 ADATE209 Bumping Site Transfer and Wafer Bumping Material Changes |
||
| ADATE209BBCZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.