AD9985A

Obsolete

110 MSPS/140 MSPS Analog Interface for Flat Panel Displays

Viewing:

Overview

  • Automated clamping level adjustment
  • 140 MSPS maximum conversion rate
  • 300 MHz analog bandwidth
  • 0.5 V to 1.0 V analog input range
  • 500 ps p-p PLL clock jitter at 110 MSPS
  • 3.3 V power supply
  • Full sync processing
  • Sync detect for hot plugging
  • Midscale clamping
  • Power-down mode
  • Low power: 500 mW typical
  • 4:2:2 output format mode
AD9985A
110 MSPS/140 MSPS Analog Interface for Flat Panel Displays
AD9985A Functional Block Diagram AD9985A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
AD9984A PRODUCTION High Performance 10-Bit Display Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9985A
AD9985A Evaluation Board

Latest Discussions

Recently Viewed