AD9889A

Obsolete

High Performance HDMI/DVI Transmitter

Viewing:

Overview

  • HDMI™/DVI transmitter compatible with HDMI v1.2a, DVI v1.0, and HDCP 1.1
  • Single 1.8 V power supply
  • Video/audio inputs accept logic levels from 1.8 V to 3.3 V
  • 76-ball CSP_BGA, Pb-free package
  • 80 MHz operation supports all resolutions from 480i to 720p/1080i and XGA-75 Hz
  • Programmable two-way color space converter
  • Supports RGB, YCbCr, DDR
  • Supports ITU656 based embedded syncs
  • Auto input video format timing detection (CEA-861B)
  • Supports standard S/PDIF for stereo LPCM or compressed audio up to 192 kHz
  • 8-channel uncompressed LPCM I2S audio up to 192 kHz
  • On-chip MPU with I2C® master to perform HDCP operations and EDID reading operations
  • 5 V tolerant I2C and HPD I/Os, no extra device needed
  • No audio master clock needed for supporting S/PDIF and I2S
  • On-chip MPU reports HDMI events through interrupts and registers
AD9889A
High Performance HDMI/DVI Transmitter
AD9889A Functional Block Diagram AD9889A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed