AD9668

Obsolete

4-Channel LVDS Dual-Output Laser Diode Driver with Oscillator

Viewing:

Overview

  • Dual current-controlled output current sources with 4 input channels
  • TTL selectable output
  • Stable on-chip oscillators with independent frequency and amplitude control
  • TTL or LVDS selectable write channel enable and selectable oscillator enable
  • 150 mA minimum output current for Read Channel
  • 275 mA minimum output current for Write Channel 1
  • 170 mA minimum output current for Write Channel 2
  • 150 mA minimum output current for Write Channel 3
  • Rise time/fall time of <0.8 ns
  • Low output overshoot
  • Low power consumption
  • Single 5 V power supply (±10%)
AD9668
4-Channel LVDS Dual-Output Laser Diode Driver with Oscillator
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD9668 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed