AD9572
RECOMMENDED FOR NEW DESIGNSFiber Channel/Ethernet Clock Generator IC, PLL Core, Dividers, 7 Clock Outputs
- Part Models
- 6
- 1ku List Price
- Starting From $8.53
Overview
|
|
The AD9572 provides a multioutput clock generator function along with two on-chip PLL cores, optimized for fiber channel line card applications that include an Ethernet interface. The integer-N PLL design is based on the Analog Devices, Inc., proven portfolio of high performance, low jitter frequencysynthesizers to maximize network performance. Other applications with demanding phase noise and jitter requirements also benefit from this part.
The PLL section consists of a low noise phase frequency detector (PFD), a precision charge pump (CP), a low phase noise voltage controlled oscillator (VCO), and a preprogrammed feedback divider and output divider. By connecting an external crystal or reference clock to the REFCLK pin, frequencies up to 156.25 MHz can be locked to the input reference. Each output divider and feedback divider ratio is preprogrammed for the required output rates.
A second PLL also operates as an integer-N synthesizer and drives two LVPECL or LVDS output buffers for 106.25 MHz operation. No external loop filter components are required, thus conserving valuable design time and board space.
The AD9572 is available in a 40-lead, 6 mm × 6 mm lead frame chip scale package (LFCSP) and can be operated from a single 3.3 V supply. The temperature range is −40°C to +85°C.
APPLICATIONSDocumentation
Data Sheet 1
Frequently Asked Questions 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD9572ACPZLVD | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9572ACPZLVD-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9572ACPZLVD-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9572ACPZPEC | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9572ACPZPEC-R7 | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD9572ACPZPEC-RL | 40-Lead LFCSP (6mm x 6mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 4, 2016 - 16_0136 AD9572 Elimination of Cold Temp Test Screen |
||
| AD9572ACPZLVD | PRODUCTION | |
| AD9572ACPZLVD-R7 | PRODUCTION | |
| AD9572ACPZLVD-RL | PRODUCTION | |
| AD9572ACPZPEC | PRODUCTION | |
| AD9572ACPZPEC-R7 | PRODUCTION | |
| AD9572ACPZPEC-RL | PRODUCTION | |
|
Dec 10, 2014 - 14_0049 Conversion of 6x6mm and 7x7mm LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines |
||
| AD9572ACPZLVD | PRODUCTION | |
| AD9572ACPZLVD-R7 | PRODUCTION | |
| AD9572ACPZLVD-RL | PRODUCTION | |
| AD9572ACPZPEC | PRODUCTION | |
| AD9572ACPZPEC-R7 | PRODUCTION | |
| AD9572ACPZPEC-RL | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.