AD9396

Obsolete

Analog/DVI Dual-Display Interface

Viewing:

Overview

  • Analog/DVI dual interface
    Supports high bandwidth digital content protection
    RGB-to-YCbCr 2-way color conversion
    Automated clamping level adjustment
    1.8 V/3.3 V power supply
    100-lead, Pb-free LQFP
    RGB and YCbCr output formats
  • Digital video interface
    DVI 1.0
    150 MHz DVI receiver
    Supports HDCP 1.1
  • Analog interface
    8-bit triple ADC
    150 MSPS maximum conversion rate
    Macrovision® detection
    2:1 input mux
    Full sync processing
    Sync detect for hot plugging
    Midscale clamping

The AD9396 offers designers the flexibility of an analog interface and digital visual interface (DVI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP).

The AD9396 is a complete 8-bit, 150 MSPS monolithic analog interface optimized for capturing component video (YPbPr) and RGB graphics signals. Its 150 MSPS encode rate capability and full power analog bandwidth of 330 MHz supports all HDTV formats (up to 1080p and 720p) and FPD resolutions up to SXGA (1280 × 1024 @ 80 Hz).

The analog interface includes a 150 MHz triple ADC with internal 1.25 V reference, a phase-locked loop (PLL), program-mable gain, offset, and clamp control. The user provides only 1.8 V and 3.3 V power supply, analog input, and HSYNC. Three-state CMOS outputs may be powered from 1.8 V to 3.3V. The on-chip PLL generates a pixel clock from HSYNC. Pixel clock output frequencies range from 12 MHz to 150 MHz. PLL clock jitter is typically less than 700 ps p-p at 150 MHz. The AD9396 also offers full sync processing for composite sync and sync-on-green (SOG) applications.

The AD9396 contains a DVI-compatible receiver and supports all HDTV formats (up to 1080p and 720p) and display resolutions up to SXGA (1280 × 1024 @ 80 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9396 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9396 is pro-vided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0ºC to 70ºC temperature range.

Applications

  • Advanced TVs
  • HDTVs
  • Projectors
  • LCD monitors

AD9396
Analog/DVI Dual-Display Interface
AD9396-fbl 668559037AD9396-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed