This product implements technologies licensed by HDMI.org. Customers must be HDMI adopters listed at HDMI.org to purchase it.

For more information contact your local Analog Devices Sales Office

AD9381

PRE-RELEASE

HDMI™ Display Interface

Viewing:

Overview

  • Internal HDCP keys
  • HDMI interface 
    Supports high bandwidth digital content protection 
    RGB to YCbCr 2-way color conversion 
    1.8 V/3.3 V power supply
    100-lead Pb-free LQFP 
    RGB and YCbCr output formats
  • Digital video interface 
    HDMI 1.1, DVI 1.0 
    150 MHz HDMI receiver 
    Supports high bandwidth digital content protection (HDCP 1.1)
  • Digital audio interface
    HDMI 1.1-compatible audio interface 
    S/PDIF (IEC90658-compatible) digital audio output 
  • Multichannel I2S audio output (up to 8 channels)

The AD9381 offers a high definition multimedia interface (HDMI) receiver integrated on a single chip. Also included is support for high bandwidth digital content protection (HDCP) via an internal key storage.

The AD9381 contains an HDMI 1.0-compatible receiver and supports all HDTV formats (up to 1080p) and display resolutions up to SXGA (1280×1024 @ 75 Hz). The receiver features an intrapair skew tolerance of up to one full clock cycle. With the inclusion of HDCP, displays may now receive encrypted video content. The AD9381 allows for authentication of a video receiver, decryption of encoded data at the receiver, and renewability of that authentication during transmission as specified by the HDCP 1.1 protocol.

Fabricated in an advanced CMOS process, the AD9381 is provided in a space-saving, 100-lead, surface-mount, Pb-free plastic LQFP and is specified over the 0°C to 70°C temperature range.

Applications

  • Advanced TVs
  • HDTVs
  • Projectors
  • LCD monitors

AD9381
HDMI™ Display Interface
AD9381-fbl 509372496AD9381-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADV7612 RECOMMENDED FOR NEW DESIGNS Dual Port, Xpressview, 225 MHz HDMI Receiver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD9381
AD9381 Evaluation Board

Latest Discussions

Recently Viewed